NetShelter SX 600mm Wide x 1200mm Deep Performance Roof Grey
-
Rack system components that can be added to existing racks if requirements change.
-
Includes: Grommets, Installation guide
AR7211AG Features
NetShelter SX 600mm Wide x 1200mm Deep Performance Roof Grey
Rack system components that can be added to existing racks if requirements change.
Includes: Grommets, Installation guide
-
Protective grounding provisions
NetShelter VS Enclosures incorporate a series of ground studs within each enclosure, providing adequate means for grounding all loose sheet metal panels and/or internally rack-mounted equipment.
Product Distribution
United Arab Emirates, Albania, Armenia, Angola, Austria, Azerbaijan, Bosnia & Herzegovina, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Botswana, Belarus, Congo - Kinshasa, Switzerland, Côte d’Ivoire, Cameroon, Cyprus, Czechia, Germany, Djibouti, Denmark, Algeria, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, France, Gabon, United Kingdom, Georgia, French Guiana, Ghana, Gambia, Guadeloupe, Greece, Croatia, Hungary, Ireland, Israel, Iraq, Iceland, Italy, Jordan, Kenya, Kuwait, Kazakhstan, Lebanon, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Madagascar, Mali, Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Mozambique, Namibia, Nigeria, Netherlands, Norway, Oman, Pakistan, Poland, Portugal, Qatar, Réunion, Romania, Rwanda, Saudi Arabia, Sweden, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, Turks & Caicos Islands, Togo, Tajikistan, Turkmenistan, Tunisia, Turkey, Tanzania, Ukraine, Uganda, Uzbekistan, Yemen, Mayotte, South Africa, Zambia, Zimbabwe
Physical
Maximum Height
16MM, 1.6CM
Maximum Width
575MM, 57.5CM
Maximum Depth
908MM, 90.8CM
Net Weight
3.64KG
Shipping weight
6.35KG
Shipping Height
102MM, 10.2CM
Shipping Width
660MM, 66.0CM
Shipping Depth
1016MM, 101.6CM
Color
Grey
Roof
18.0gauge
Conformance
Standard warranty
2 years repair or replace