NetShelter SX 600mm Wide x 1070mm Deep Performance Roof Grey
-
Rack system components that can be added to existing racks if requirements change.
-
Includes: Grommets, Installation guide, Mounting hardware
AR7201AG Features
NetShelter SX 600mm Wide x 1070mm Deep Performance Roof Grey
Rack system components that can be added to existing racks if requirements change.
Includes: Grommets, Installation guide, Mounting hardware
-
Facilitates overhead cable management
Overhead cable troughs and partitions install toollessly on the roof of the enclosure eliminating the need for ceiling mounted or underfloor mounted cable trays. Cable troughs and partitions are designed to manage both power and data cables while maintaining separation.
-
Protective grounding provisions
NetShelter VS Enclosures incorporate a series of ground studs within each enclosure, providing adequate means for grounding all loose sheet metal panels and/or internally rack-mounted equipment.
Product Distribution
United Arab Emirates, Albania, Armenia, Angola, Austria, Azerbaijan, Bosnia & Herzegovina, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Botswana, Belarus, Congo - Kinshasa, Switzerland, Côte d’Ivoire, Cameroon, Cyprus, Czechia, Germany, Djibouti, Denmark, Algeria, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, France, Gabon, United Kingdom, Georgia, French Guiana, Ghana, Gambia, Guadeloupe, Greece, Croatia, Hungary, Ireland, Israel, Iraq, Iceland, Italy, Jordan, Kenya, Kuwait, Kazakhstan, Lebanon, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Madagascar, Mali, Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Mozambique, Namibia, Nigeria, Netherlands, Norway, Oman, Pakistan, Poland, Portugal, Qatar, Réunion, Romania, Rwanda, Saudi Arabia, Sweden, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, Turks & Caicos Islands, Togo, Tajikistan, Turkmenistan, Tunisia, Turkey, Tanzania, Ukraine, Uganda, Uzbekistan, Yemen, Mayotte, South Africa, Zambia, Zimbabwe
Physical
Maximum Height
16MM, 1.6CM
Maximum Width
575MM, 57.5CM
Maximum Depth
908MM, 90.8CM
Net Weight
3.64KG
Shipping weight
6.35KG
Shipping Height
102MM, 10.2CM
Shipping Width
660MM, 66.0CM
Shipping Depth
1016MM, 101.6CM
Color
Grey
Roof
16.0gauge
Conformance
Standard warranty
2 years repair or replace