NetShelter SX 42U 600mm Wide Perforated Curved Door Black
-
Rack system components that can be added to existing racks if requirements change.
-
Includes: Door handle, Door mounting hardware, Installation guide, Key(s)
AR7000 Features
NetShelter SX 42U 600mm Wide Perforated Curved Door Black
Rack system components that can be added to existing racks if requirements change.
Includes: Door handle, Door mounting hardware, Installation guide, Key(s)
-
Door ventilation exceeds 830 in2 (5355 cm2)
Adequate ventilation is required for proper operation of today's servers. NetShelter Enclosures include fully perforated front and rear doors to provide ample ventilation for servers and networking equipment. The perforation pattern provides 844 square inches of open area on the front door, exceeding requirements set forth by major server manufacturers. Although this ventilation pattern provides adequate cooling for most configurations, air-moving accessories such as the Schneider Electric Air Distribution Unit and Air Removal Unit are also available to support higher heat density applications.
-
Lockable Doors
All NetShelter Enclosures include key lockable front doors to prevent unwanted access.
-
Promotes Proper Airflow
Helps to maintain proper rack temperatures within the enclosure by promoting top to bottom airflow movement.
Product Distribution
United Arab Emirates, Afghanistan, Antigua & Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Argentina, Austria, Australia, Azerbaijan, Bosnia & Herzegovina, Barbados, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bermuda, Bolivia, Brazil, Botswana, Belarus, Belize, Canada, Congo - Kinshasa, Switzerland, Côte d’Ivoire, Cameroon, China, Colombia, Costa Rica, Cyprus, Czechia, Djibouti, Denmark, Dominican Republic, Algeria, Ecuador, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, Fiji, France, Gabon, United Kingdom, Georgia, Ghana, Gambia, Greece, Guatemala, Guyana, Hong Kong SAR China, Honduras, Croatia, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iceland, Jamaica, Jordan, Japan, Kenya, Cambodia, South Korea, Kuwait, Cayman Islands, Kazakhstan, Lebanon, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Mali, Myanmar (Burma), Mongolia, Mauritania, Malta, Malawi, Mexico, Malaysia, Mozambique, Namibia, Nigeria, Nicaragua, Netherlands, Norway, New Zealand, Oman, Panama, Peru, Philippines, Pakistan, Poland, Puerto Rico, Portugal, Paraguay, Romania, Rwanda, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, El Salvador, Togo, Thailand, Tajikistan, Turkmenistan, Trinidad & Tobago, Taiwan, Tanzania, Ukraine, Uganda, United States, Uruguay, Uzbekistan, Venezuela, U.S. Virgin Islands, Vietnam, Yemen, South Africa, Zambia, Zimbabwe
Physical
Maximum Height
1915MM, 191.5CM
Maximum Width
600MM, 60.0CM
Maximum Depth
35MM, 3.5CM
Net Weight
10.0KG
Shipping weight
15.57KG
Shipping Height
121MM, 12.1CM
Shipping Width
679MM, 67.9CM
Shipping Depth
1994MM, 199.4CM
Color
Black
Front Door
16.0gauge
Conformance
Standard warranty
2 years repair or replace
Sustainable Offer Status
RoHS
Compliant