NetShelter 2 Post Rack 45U #12-24 Threaded Holes Black
-
Open rack system for easy access to IT equipment and cabling.
-
Includes: (24) #12-24 x 0.5 inch pilot screws, User manual
AR201 Features
Key Features
Rack Height
45U
Rack Width
19"
NetShelter 2 Post Rack 45U #12-24 Threaded Holes Black
Open rack system for easy access to IT equipment and cabling.
Includes: (24) #12-24 x 0.5 inch pilot screws, User manual
NetShelter Open Frame Racks Features & Benefits
Agility
Numbered U-space positions
Eliminates the pain involved in determining where to install rack-mount devices within a rack by labeling each vertical mounting rail with the actual U-height position.
Total cost of Ownership
Reversible stabilization plates
Stabilizations plates can either be mounted internally to conserve floor space or externally
Product Distribution
United Arab Emirates, Afghanistan, Antigua & Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Argentina, Austria, Australia, Azerbaijan, Bosnia & Herzegovina, Barbados, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bermuda, Bolivia, Brazil, Bahamas, Botswana, Belarus, Belize, Canada, Congo - Kinshasa, Switzerland, Côte d’Ivoire, Chile, Cameroon, China, Colombia, Costa Rica, Serbia and Montenegro, Cyprus, Czechia, Germany, Djibouti, Denmark, Dominica, Dominican Republic, Algeria, Ecuador, Estonia, Egypt, Eritrea, Spain, Ethiopia, Fiji, France, Gabon, United Kingdom, Grenada, Georgia, French Guiana, Ghana, Gambia, Guadeloupe, Greece, Guatemala, Guyana, Hong Kong SAR China, Honduras, Croatia, Haiti, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iceland, Italy, Jamaica, Jordan, Kenya, St. Kitts & Nevis, South Korea, Kuwait, Cayman Islands, Kazakhstan, Lebanon, St. Lucia, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Madagascar, North Macedonia, Mali, Myanmar (Burma), Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Mexico, Malaysia, Mozambique, Namibia, Nigeria, Nicaragua, Netherlands, Norway, New Zealand, Oman, Panama, Peru, Philippines, Pakistan, Poland, Puerto Rico, Portugal, Paraguay, Réunion, Romania, Rwanda, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, El Salvador, Turks & Caicos Islands, Togo, Thailand, Tajikistan, Turkmenistan, Tunisia, Turkey, Trinidad & Tobago, Taiwan, Tanzania, Ukraine, Uganda, United States, Uruguay, Uzbekistan, St. Vincent & Grenadines, Venezuela, U.S. Virgin Islands, Vietnam, Yemen, Mayotte, South Africa, Zambia, Zimbabwe
Input
Number of Power Cords
1
Physical
Maximum Height
2136MM, 213.6CM
Maximum Width
513MM, 51.3CM
Maximum Depth
376MM, 37.6CM
Net Weight
11.82KG
Shipping weight
14.0KG
Shipping Height
100MM, 10.0CM
Shipping Width
2200MM, 220.0CM
Shipping Depth
160MM, 16.0CM
Color
Black
Maximum Mounting Depth
1048.0MM, 104.8CM
Vertical Posts
3.0gauge
Weight Capacity (static load)
340.2KG
Conformance
Approvals
EIA-310E, TAA, UL listed
Standard warranty
2 years repair or replace
Sustainable Offer Status
RoHS
Compliant