NetBotz Small Device Tray

NetBotz Small Device Tray Front Left
NetBotz Small Device Tray Front Left
NetBotz Small Device Tray Front Left
NetBotz Small Device Tray Front Left
NetBotz Small Device Tray Front Straight
NetBotz Small Device Tray Miscellaneous
NetBotz Small Device Tray Miscellaneous
NetBotz Small Device Tray Miscellaneous
NetBotz Small Device Tray Miscellaneous
NetBotz Small Device Tray Miscellaneous
NetBotz Small Device Tray Front Left
NetBotz Small Device Tray Front Left
NetBotz Small Device Tray Front Straight
NetBotz Small Device Tray Miscellaneous
NetBotz Small Device Tray Miscellaneous
NetBotz Small Device Tray Miscellaneous
NetBotz Small Device Tray Miscellaneous
NetBotz Small Device Tray Miscellaneous
RoHS
  • Wide range of network monitoring tools and accessories to enhance NetBotz system monitoring software.

  • Includes: Cable tie holders, Hook-and-loop fastening strap, Power cord retainer, Rack mounting brackets

View Product Overview

NBAC0236 Features

Key Features

Rack Height
1U
NetBotz Small Device Tray
Wide range of network monitoring tools and accessories to enhance NetBotz system monitoring software.
Includes: Cable tie holders, Hook-and-loop fastening strap, Power cord retainer, Rack mounting brackets

Product Distribution

United Arab Emirates, Afghanistan, Antigua & Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Argentina, Austria, Australia, Azerbaijan, Bosnia & Herzegovina, Barbados, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bermuda, Bolivia, Brazil, Bahamas, Botswana, Belarus, Belize, Canada, Congo - Kinshasa, Switzerland, Côte d’Ivoire, Chile, Cameroon, China, Colombia, Costa Rica, Cyprus, Czechia, Germany, Djibouti, Denmark, Dominica, Dominican Republic, Algeria, Ecuador, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, Fiji, France, Gabon, United Kingdom, Grenada, Georgia, French Guiana, Ghana, Gambia, Guadeloupe, Greece, Guatemala, Guyana, Hong Kong SAR China, Honduras, Croatia, Haiti, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iceland, Italy, Jamaica, Jordan, Kenya, St. Kitts & Nevis, South Korea, Kuwait, Cayman Islands, Kazakhstan, Lebanon, St. Lucia, Liberia, Lithuania, Luxembourg, Latvia, Madagascar, Mali, Myanmar (Burma), Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Mexico, Malaysia, Mozambique, Namibia, Nigeria, Nicaragua, Norway, New Zealand, Oman, Panama, Peru, Philippines, Pakistan, Poland, Puerto Rico, Portugal, Paraguay, Réunion, Romania, Rwanda, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, El Salvador, Turks & Caicos Islands, Togo, Thailand, Tajikistan, Turkmenistan, Turkey, Trinidad & Tobago, Taiwan, Tanzania, Ukraine, Uganda, United States, Uruguay, Uzbekistan, St. Vincent & Grenadines, Venezuela, U.S. Virgin Islands, Vietnam, Yemen, Mayotte, South Africa, Zambia, Zimbabwe

Technical Specifications

Physical

Maximum Height
38MM, 3.8CM
Maximum Width
445MM, 44.5CM
Maximum Depth
286MM, 28.6CM
Net Weight
0.68KG
Shipping weight
2.27KG
Shipping Height
76MM, 7.6CM
Shipping Width
356MM, 35.6CM
Shipping Depth
610MM, 61.0CM
Color
Black

Conformance

Standard warranty
5 years

Sustainable Offer Status

RoHS
Compliant

Options

Services