NetBotz Room Monitor 755 (with 120/240V PoE Injector)
-
The NetBotz Room Monitor 755 provides integrated surveillance,sensing, access control, and advanced alerting for IT environmentsof all sizes where IT rack space ...
NBWL0756 Features
NetBotz Room Monitor 755 (with 120/240V PoE Injector)
The NetBotz Room Monitor 755 provides integrated surveillance,sensing, access control, and advanced alerting for IT environmentsof all sizes where IT rack space is unavailable.
-
1-Port POE Switch
Built-in true private network switch for use with NetBotz Camera Pod 165 (NBPD0165) or other downstream IP devices
-
Easy Integration
Integrates with APC racks, NetBotz sensors, and Data Center Expert for easy deployment, configuration, and management.
-
Flexibility and adaptability
Can be the environmental monitoring solution, or the rack access control solution, or both.
-
HD Camera Support
Supports the new HD, Low Light Camera Pod 165 (NBPD0165)
-
Native wireless sensor support
Manage up to 47 NetBotz wireless temperature and temp/humidity sensors from a single NetBotz
-
PoE Injector
Enables PoE devices to be used with non-PoE Ethernet Switches.
-
Surveillance
Detect and record motion, allowing a visual record to be paired with an access or environmental alert, which speeds root cause analysis.
NetBotz 750 Features & Benefits
Features
Compliance ready
The rack access handle kits, provide an audit trail on who is accessing the enclosures so the organization can easily comply with data security regulations.
Surveillance
Detect and record motion, allowing a visual record to be paired with an access or environmental alert, which speeds root cause analysis.
Physical access control
Grant authorized people access to equipment through proximity card authentication.
Native wireless sensor support
Manage up to 47 NetBotz wireless temperature and temp/humidity sensors from a single NetBotz
Product Distribution
United Arab Emirates, Afghanistan, Antigua & Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Argentina, Austria, Australia, Azerbaijan, Bosnia & Herzegovina, Barbados, Bangladesh, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bermuda, Bolivia, Brazil, Bahamas, Botswana, Belarus, Belize, Canada, Congo - Kinshasa, Switzerland, Côte d’Ivoire, Chile, Cameroon, China, Colombia, Costa Rica, Serbia and Montenegro, Cyprus, Czechia, Germany, Djibouti, Denmark, Dominica, Dominican Republic, Algeria, Ecuador, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, Fiji, France, Gabon, United Kingdom, Grenada, Georgia, French Guiana, Ghana, Gambia, Guadeloupe, Greece, Guatemala, Guyana, Hong Kong SAR China, Honduras, Croatia, Haiti, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iceland, Italy, Jamaica, Jordan, Japan, Kenya, Cambodia, St. Kitts & Nevis, South Korea, Kuwait, Cayman Islands, Kazakhstan, Lebanon, St. Lucia, Sri Lanka, Liberia, Lithuania, Luxembourg, Latvia, Libya, Morocco, Madagascar, North Macedonia, Mali, Myanmar (Burma), Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Mexico, Malaysia, Mozambique, Namibia, Nigeria, Nicaragua, Netherlands, Norway, New Zealand, Oman, Panama, Peru, Philippines, Pakistan, Poland, Puerto Rico, Portugal, Paraguay, Qatar, Réunion, Romania, Rwanda, Saudi Arabia, Sweden, Singapore, Slovenia, Sierra Leone, Senegal, Somalia, Suriname, El Salvador, Syria, Turks & Caicos Islands, Togo, Thailand, Tajikistan, Turkmenistan, Tunisia, Turkey, Trinidad & Tobago, Taiwan, Tanzania, Ukraine, Uganda, United States, Uruguay, Uzbekistan, St. Vincent & Grenadines, Venezuela, U.S. Virgin Islands, Vietnam, Yemen, Mayotte, South Africa, Zambia, Zimbabwe
Physical
Shipping weight
4.45KG
Shipping Height
197MM, 19.72CM
Shipping Width
470MM, 47.04CM
Shipping Depth
724MM, 72.35CM
Color
Black
Environmental
Operating Temperature
0 - 45 °C
Operating Elevation
0 - 3000meters
Storage Temperature
-15 - 65 °C
Storage Elevation
0 - 15000meters
Conformance
Standard warranty
2 Years
Sustainable Offer Status
Other Environmental Compliance
China RoHS
General
Camera Frame Rate
Up to 30 fps
Type of External Sensors Supported
0-5V, Door contact, Dry contact, Fluid spot leak, Humidity, Smoke, Temperature, Vibration
Number of Universal Sensor Ports
4