NetBotz Rack Monitor 250
-
NetBotz offers real-time visibility, proactive monitoring, and customizable features to ensure optimal environmental conditions, physical security, and avoid downtime
-
Includes: Country-specific detachable power cord, Installation guide, Rack Mounting brackets, Temperature/Humidity Sensor
NBRK0250 Features
Key Features
Rack Height
1U
NetBotz Rack Monitor 250
NetBotz offers real-time visibility, proactive monitoring, and customizable features to ensure optimal environmental conditions, physical security, and avoid downtime
Includes: Country-specific detachable power cord, Installation guide, Rack Mounting brackets, Temperature/Humidity Sensor
-
Customizable Output Relays
Control output from external devices via output relay(s).
-
Native wireless sensor support
Manage up to 47 NetBotz wireless temperature and temp/humidity sensors from a single NetBotz
NetBotz 200 Features & Benefits
Protection
Password security
User-selectable password with strong password rules and reset password mechanism.
Marketing features
Encryption
Helps ensure effective access control and integrity for SSL browser and SSH sessions.
Total cost of Ownership
Browser Accessible
View the user interface with a browser. Provides quick access from anywhere on a secure network.
Agility
Slim form factor
Can be mounted in a rack alongside other IT gear, or zero –U mounted in the back
Adjustable threshold
Customize threshold definitions (multiple thresholds per sensor, scheduling, severity levels) to your requirements.
Flexibility and adaptability
Can be the environmental monitoring solution, or the rack access control solution, or both.
Manageability
Enterprise management system compatible
Make device information available to your preferred enterprise management system by forwarding SNMP traps (events) across SNMPv1 and SNMPv3 using the PowerNet MIB
Integrates with StruxureWare Data Center Expert
An IT-ready, scalable access monitoring system that collects, organizes, and distributes critical alerts, surveillance video and key information, providing a unified view of complex physical infrastructure environments from anywhere on the network
Easy Integration
Integrates with APC racks, NetBotz sensors, and Data Center Expert for easy deployment, configuration, and management.
Availability
Reboot equipment remotely
Saves dispatching technicians to remote locations.
Reduce Cabling
Features wireless sensors to reduce the clutter and expense of cabling.
Environmental monitoring
Prevent equipment failure from a full range of threatening environmental conditions.
Fault notification
Real-time event notification minimizes response times to critical physical infrastructure situations. Enables IT Administrators to reduce mean time to repair, improve efficiency, and maximize uptime.
Access monitoring
Detect access by unauthorized personnel via door switch.
Product Distribution
Andorra, United Arab Emirates, Afghanistan, Antigua & Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Argentina, Austria, Australia, Aruba, Azerbaijan, Bosnia & Herzegovina, Barbados, Bangladesh, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bermuda, Brunei, Bolivia, Brazil, Bahamas, Bhutan, Botswana, Belarus, Belize, Canada, Congo - Kinshasa, Central African Republic, Congo - Brazzaville, Switzerland, Côte d’Ivoire, Cook Islands, Chile, Cameroon, China, Colombia, Costa Rica, Serbia and Montenegro, Cuba, Cyprus, Czechia, Germany, Djibouti, Denmark, Dominica, Dominican Republic, Algeria, Ecuador, Estonia, Egypt, Western Sahara, Eritrea, Spain, Ethiopia, Finland, Fiji, Falkland Islands, France, Gabon, United Kingdom, Grenada, Georgia, French Guiana, Ghana, Gibraltar, Gambia, Guinea, Guadeloupe, Equatorial Guinea, Greece, Guatemala, Guyana, Hong Kong SAR China, Honduras, Croatia, Haiti, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iran, Iceland, Italy, Jamaica, Jordan, Japan, Kenya, Cambodia, St. Kitts & Nevis, South Korea, Kuwait, Cayman Islands, Kazakhstan, Lebanon, St. Lucia, Liechtenstein, Sri Lanka, Liberia, Lesotho, Lithuania, Luxembourg, Latvia, Morocco, Moldova, Madagascar, North Macedonia, Mali, Myanmar (Burma), Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Mexico, Malaysia, Mozambique, Namibia, Niger, Nigeria, Nicaragua, Netherlands, Norway, Nepal, New Zealand, Oman, Panama, Peru, Papua New Guinea, Philippines, Pakistan, Poland, Puerto Rico, Portugal, Paraguay, Qatar, Réunion, Romania, Russia, Rwanda, Saudi Arabia, Sudan, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, El Salvador, Turks & Caicos Islands, Chad, Togo, Thailand, Tajikistan, Turkmenistan, Tunisia, TP, Turkey, Trinidad & Tobago, Taiwan, Tanzania, Ukraine, Uganda, United States, Uruguay, Uzbekistan, St. Vincent & Grenadines, Venezuela, U.S. Virgin Islands, Vietnam, XF, Yemen, Mayotte, South Africa, Zambia, Zimbabwe
Input
Number of Power Cords
1
Input Power
2400 Watts
Physical
Maximum Height
44MM, 4.4CM
Maximum Width
432MM, 43.2CM
Maximum Depth
59MM, 5.9CM
Net Weight
1.27KG
Shipping weight
2.95KG
Shipping Height
66MM, 6.6CM
Shipping Width
457MM, 45.7CM
Shipping Depth
226MM, 22.6CM
Environmental
Operating Temperature
0 - 45 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0-3000meters
Storage Temperature
-15 - 65 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0-15000meters
Conformance
Standard warranty
2 years repair or replace
Sustainable Offer Status
RoHS
Compliant
REACH
REACH: Contains SVHCs
Battery Directive
Compliant
General
Type of Camera Pods Supported
Rack Sensor Pod 150
Type of External Sensors Supported
Door Contact, Dry Contact, Humidity, Smoke, Fluid Spot Leak, Temperature, Vibration
Number of Universal Sensor Ports
6
Number of Universal Sensors Supported
6
Sensor Humidity Range
±3% RH from 11% to 89% RH %
Number of Cameras Supported
0 Integrated, 0 Networked, 0 USB
Sensor Temperature Range
15°C to 50°C (32°F to 122°F) +/- 1°C (1.8°F) °F