NetBotz Rack Access Pod 175 125 Kit

NetBotz Rack Access Pod 175 125 Kit Front Right
NetBotz Rack Access Pod 175 125 Kit Front Right
NetBotz Rack Access Pod 175 125 Kit Front Right
NetBotz Rack Access Pod 175 125 Kit Front Straight
NetBotz Rack Access Pod 175 125 Kit Front Right
NetBotz Rack Access Pod 175 125 Kit Front Straight
RoHS
  • NBPD0125 is a kit that includes the NetBotz Rack Access Pod 175, 1 set of NetBotz 125kHz handles (NBHN125), and 1 set of NetBotz Door Contacts (NBES0303)

View Product Overview

NBPD0125 Features

NetBotz Rack Access Pod 175 125 Kit
NBPD0125 is a kit that includes the NetBotz Rack Access Pod 175, 1 set of NetBotz 125kHz handles (NBHN125), and 1 set of NetBotz Door Contacts (NBES0303)

NetBotz Rack Access Features & Benefits

Protection

Read-only Access
Share access without risking unauthorized configuration changes.
Password security
User-selectable password with strong password rules and reset password mechanism.

Availability

User Access Scheduling
Grant equipment access for specific times for each proximity card configured.
Door contact
Enables a NetBotz appliance to detect the act of opening a door, which triggers surveillance recording.
Proximity Card User Registration
Register proximity cards to specific people.
A-Link communication port
Deployment flexibility allows sensor pods to be up to 1000 meters from a compatible NetBotz appliance.
Physical access control
Grant authorized people access to equipment through proximity card authentication.

Manageability

Master Key Override
Override electronic access with a hard key for power outages and maintenance.
Integrates with StruxureWare Data Center Expert
An IT-ready, scalable access monitoring system that collects, organizes, and distributes critical alerts, surveillance video and key information, providing a unified view of complex physical infrastructure environments from anywhere on the network

Product Distribution

United Arab Emirates, Argentina, Austria, Australia, Belgium, Bulgaria, Brazil, Canada, Switzerland, Chile, China, Colombia, Costa Rica, Serbia and Montenegro, Czechia, Germany, Denmark, Algeria, Estonia, Egypt, Spain, Finland, France, United Kingdom, Greece, Hong Kong SAR China, Croatia, Hungary, Indonesia, Ireland, Israel, India, Italy, Japan, South Korea, Kazakhstan, Lithuania, Latvia, Morocco, North Macedonia, Mexico, Malaysia, Nigeria, Netherlands, Norway, New Zealand, Peru, Philippines, Portugal, Romania, Saudi Arabia, Sweden, Singapore, Slovenia, Thailand, Tunisia, Turkey, Taiwan, Ukraine, United States, Vietnam, South Africa

Technical Specifications

Physical

Shipping weight
0.01KG

Conformance

Standard warranty
2 Years

Sustainable Offer Status

Other Environmental Compliance
China RoHS

Options

Services