Maintenance Bypass Panel, single unit, 10-400kVA 400V wallmount, for Easy UPS 3-Phase
-
Maintenance bypass panel for complete isolation of the UPS during service operations.
-
Includes: Installation manual
E3MBP60K400H Features
Maintenance Bypass Panel, single unit, 10-400kVA 400V wallmount, for Easy UPS 3-Phase
Maintenance bypass panel for complete isolation of the UPS during service operations.
Includes: Installation manual
Product Distribution
United Arab Emirates, Afghanistan, Antigua & Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Argentina, Austria, Australia, Azerbaijan, Bosnia & Herzegovina, Bangladesh, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bolivia, Brazil, Botswana, Belarus, Congo - Kinshasa, Switzerland, Côte d’Ivoire, Chile, Cameroon, China, Serbia and Montenegro, Cyprus, Czechia, Germany, Djibouti, Denmark, Dominica, Algeria, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, Fiji, France, Gabon, United Kingdom, Grenada, Georgia, French Guiana, Ghana, Gambia, Guadeloupe, Greece, Guyana, Hong Kong SAR China, Croatia, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iceland, Italy, Jamaica, Jordan, Kenya, Cambodia, St. Kitts & Nevis, South Korea, Kuwait, Cayman Islands, Kazakhstan, Lebanon, St. Lucia, Sri Lanka, Liberia, Lithuania, Luxembourg, Latvia, Libya, Morocco, Madagascar, North Macedonia, Mali, Myanmar (Burma), Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Malaysia, Mozambique, Namibia, Nigeria, Netherlands, Norway, New Zealand, Oman, Peru, Philippines, Pakistan, Poland, Portugal, Paraguay, Qatar, Réunion, Romania, Rwanda, Saudi Arabia, Sweden, Singapore, Slovenia, Sierra Leone, Senegal, Somalia, Suriname, Syria, Togo, Thailand, Tajikistan, Turkmenistan, Tunisia, Turkey, Taiwan, Tanzania, Ukraine, Uganda, Uruguay, Uzbekistan, St. Vincent & Grenadines, Vietnam, Yemen, Mayotte, South Africa, Zambia, Zimbabwe
Physical
Maximum Height
1050MM, 105.0CM
Maximum Width
750MM, 75.0CM
Maximum Depth
350MM, 35.0CM
Net Weight
75.0KG
Shipping weight
98.79KG
Shipping Height
620MM, 62.0CM
Shipping Width
850MM, 85.0CM
Shipping Depth
1160MM, 116.0CM
Color
White
Environmental
Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 (Non-condensing) %
Storage Temperature
-25 - 55 °C
Storage Relative Humidity
0 - 95 (Non-condensing) %
Conformance
Approvals
IEC 62040-1-1
Sustainable Offer Status
RoHS
Compliant
Other Environmental Compliance
China RoHS