Magnum VS 100 W/SNMP -- 2X60A CB Distribution
-
Reliable and flexible DC power solutions for customer premise broadband, low power wireless and other telecommunication applications.
-
Includes: Rack mounting brackets, User manual
DCM00K06S2X60 Features
Key Features
Rack Height
6U
Nominal Input Voltage
100V, 120V, 200V, 208V, 230V
Input Connections
Hard wire 3-wire
Magnum VS 100 W/SNMP -- 2X60A CB Distribution
Reliable and flexible DC power solutions for customer premise broadband, low power wireless and other telecommunication applications.
Includes: Rack mounting brackets, User manual
-
Battery voltage temperature compensation
Automatic battery float voltage temperature compensation extends battery life and performance
-
Cable Entry
Configurable for either top or bottom cable entry.
-
Dry Contact inputs
User assignable inputs allow other equipment alarms to be monitored through the power system controller
-
Input power factor correction
Minimizes installation costs by enabling the use of smaller generators and cabling.
-
Integral low voltage disconnect
Automatic LVD function extends battery life by preventing damage caused by deep discharge.
Telecommunication Features & Benefits
Serviceability
User-replaceable batteries
Increases availability by allowing a trained user to perform upgrades and replacements of the batteries reducing Mean Time to Repair (MTTR)
Front Access
Installation and maintenance of all components can be carried out without access to the rear or sides of the cabinet.
Hot-swappable batteries
Ensures clean, uninterrupted power to protected equipment while batteries are being replaced
Automatic restart of loads after UPS shutdown
Automatically starts up the connected equipment upon the return of utility power.
Manageability
Automatic self-test
Periodic battery self-test ensures early detection of a battery that needs to be replaced.
LED Indicators
Provide easy-to-read status of the unit and utility power conditions.
Availability
Internal Protection
Integral over-current protection devices protect the system against overload faults.
Battery voltage temperature compensation
Automatic battery float voltage temperature compensation extends battery life and performance
Extendable Run Time
Additional batteries can be added to provide power to the load for an extended period of time in the event of utility supply failure.
Product Distribution
United Arab Emirates, Albania, Armenia, Angola, Azerbaijan, Bosnia & Herzegovina, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Botswana, Belarus, Canada, Congo - Kinshasa, Côte d’Ivoire, Cameroon, Cyprus, Czechia, Djibouti, Denmark, Algeria, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, Gabon, Georgia, French Guiana, Ghana, Gambia, Guadeloupe, Greece, Croatia, Hungary, Ireland, Israel, Iraq, Iceland, Italy, Jordan, Kenya, Cambodia, Kuwait, Kazakhstan, Lebanon, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Madagascar, Mali, Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Mozambique, Namibia, Nigeria, Netherlands, Norway, Oman, Pakistan, Portugal, Réunion, Romania, Rwanda, Saudi Arabia, Sweden, Slovenia, Sierra Leone, Senegal, Somalia, Suriname, Togo, Tajikistan, Turkmenistan, Tunisia, Turkey, Tanzania, Ukraine, Uganda, United States, Uzbekistan, Yemen, Mayotte, South Africa, Zambia, Zimbabwe
Output
Max Configurable Power (Watts)
5.0kWatts
/ 105.0VA
Factory Set Voltage
54.0
Input
Input frequency
47 - 63 Hz
Input voltage range for main operations
88 - 264V
Input Overcurrent Protection
Integral fuse in each rectifier
Input Power
670 Watts
Maximum Input Current
5.5A
Input Power Factor at Full Load
0.99
Batteries & Runtime
Battery type
External battery system
Communications & Management
Control panel
LED status display of rectifier healthy, Network link status LED
Form C Relay Alarms
Major alarm, Minor alarm, User defined
Visible Alarms
Current limit, Distribution failure, Input OK, Major alarm, Minor alarm, Output OK, Overvoltage, User defined
Physical
Maximum Height
267MM, 26.7CM
Maximum Width
438MM, 43.8CM
Maximum Depth
330MM, 33.0CM
Net Weight
18.0KG
Shipping weight
22.95KG
Shipping Height
387MM, 38.7CM
Shipping Width
559MM, 55.9CM
Shipping Depth
470MM, 47.0CM
Color
Black
Environmental
Operating Temperature
-40 - 55 °C
Operating Relative Humidity
0 - 85 %
Operating Elevation
0 - 3048meters
Storage Temperature
-40 - 85 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0 - 9144meters
Conformance
Approvals
CE, EN 55022 class A, EN 55024, EN 61000-3-2, EN 61000-3-3, FCC part 15 class A, UL 1950
Standard warranty
2 years repair or replace