InfraStruXure® Manager Appliance, 25 Node
-
Management platform that increases visibility of server rooms and small datacenters by outlining the health and status of all APC devices.
-
Includes: Country-specific detachable power cord, Installation guide, Rack mounting brackets
AP9420 Features
Key Features
Rack Height
1U
InfraStruXure® Manager Appliance, 25 Node
Management platform that increases visibility of server rooms and small datacenters by outlining the health and status of all APC devices.
Includes: Country-specific detachable power cord, Installation guide, Rack mounting brackets
-
Autodiscovery of APC devices
Autodiscover APC devices on your network via leading enterprise and server management platforms.
-
Battery status reports
Help prevent problems and pinpoint additional runtime requirements
-
Browser Accessible
View the user interface with a browser. Provides quick access from anywhere on a secure network.
-
Building Management Integration
Send alarms and data points to your building management system, allowing you to manage critical building infrastructure from a single system.
-
Centralized Management Console
A single console outlines the status and health of APC devices on the network and enables you to monitor and configure the entire APC infrastructure.
-
Concurrent Deployment and Updates
Decrease set-up time and complexity by simultaneously configuring settings or upgrading firmware for multiple devices.
-
Data logging
Identify problematic trends before they escalate or export the data log for analysis.
-
Event logging
The UPS stores the last 250 alarms and events in the time stamped event log for easy diagnosis of power events or UPS faults.
-
Fault notification
Be notified of problems to ensure crucial situations are dealt with in a timely manner.
-
Multi-device support
Manage an extensive range of APC devices including: single-phase and three-phase UPSs, power distribution units, cooling and environmental devices as well as other InfraStruXure® Manager Appliances.
-
Network Management Integration
Manage your APC devices from a single system by forwarding SNMP traps (events) to your preferred enterprise management system.
-
Read-only Access
Share access without risking unauthorized configuration changes.
-
Recommended Actions
Intelligent alarm descriptions coupled with recommended resolutions reduces the need for training and mean time to repair.
-
Scalable Architecture
Cascade multiple KVM switches for a modular solution that supports multiple platforms, improving flexibility and simplifying future expansion. Please see the user's manual for specific cascading capabilities.
InfraStruxure Manager Features & Benefits
Availability
Centralized management
Simplify data center infrastructure management by using a centralized repository accessible from anywhere on the network through a powerful and easy-to-use console application.
Remote administration
Minimize response times to critical network infrastructure situations with instant, on-demand device access through the primary IP network, console port, or KVM switches.
Power flow diagrams
Generate mimic diagrams showing system layout; see potential problems before they occur.
Rack level management
Helps decision-making on where to locate new equipment without overloading branch circuits. Receive notifications of changes in rack power draw.
Fault notification
Real-time event notification minimizes response times to critical physical infrastructure situations. Enables IT Administrators to reduce mean time to repair, improve efficiency, and maximize uptime.
Notification groups
Group devices to ensure the right people receive warnings to prevent and fix potential problems in a timely manner.
Agility
Battery status reports
Help prevent problems and pinpoint additional runtime requirements
Concurrent Deployment and Updates
Decrease set-up time and complexity by simultaneously configuring settings or upgrading firmware for multiple devices.
Data logging
Identify problematic trends before they escalate or export the data log for analysis.
Scalability
The extensible platform can be scaled to meet changing business needs and requirements on demand. The management of additional devices is allowed as needed, while powerful facility and service management applications help to expand the product's management capabilities.
Multi-device support
Manage an extensive range of APC devices including: single-phase and three-phase UPSs, power distribution units, cooling and environmental devices as well as other InfraStruXure® Manager Appliances.
Private IP network
Manage multiple devices from a single IP address.
Auto-discovery
Speed deployment by specifying remote network segments or an IP address range to discover APC devices.
Protection
Encryption
Helps ensure effective access control and integrity for SSL browser and SSH sessions.
Read-only Access
Share access without risking unauthorized configuration changes.
Password security
User-selectable password with strong password rules and reset password mechanism.
Radius support
Use an existing radius server to securely authenticate, authorize, and account for your APC device.
Marketing features
Centralized Management Console
A single console outlines the status and health of APC devices on the network and enables you to monitor and configure the entire APC infrastructure.
Building Management Integration
Send alarms and data points to your building management system, allowing you to manage critical building infrastructure from a single system.
Total cost of Ownership
Set-up wizards
Easy to use wizards speed deployment by decreasing set up time.
Global threshold alarms
Set standards for select UPSs, PDUs and environmental settings to stay informed of system performance.
Recommended Actions
Intelligent alarm descriptions coupled with recommended resolutions reduces the need for training and mean time to repair.
Browser Accessible
View the user interface with a browser. Gives quick access from anywhere on the network without the need to install software.
Floor layout view
Integration with InfraStruXure® Designer enables import of the customized, aerial representation of a room layout for ease of navigation and improved monitoring, which minimizes errors and cost.
Building management system integration
Send alarms and data points allowing you to manage critical building infrastructure from a single system.
Enterprise management system compatible
Make device information available to your preferred enterprise management system by forwarding SNMP traps (events) across SNMPv1 and SNMPv3 using the PowerNet MIB
Product Distribution
United Arab Emirates, Afghanistan, Antigua & Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Austria, Australia, Aruba, Azerbaijan, Bosnia & Herzegovina, Barbados, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bermuda, Bolivia, Brazil, Bahamas, Botswana, Belarus, Belize, Canada, Congo - Kinshasa, Switzerland, Côte d’Ivoire, Cameroon, China, Colombia, Costa Rica, Cyprus, Czechia, Germany, Djibouti, Denmark, Dominica, Dominican Republic, Algeria, Ecuador, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, Fiji, France, Gabon, Grenada, Georgia, French Guiana, Ghana, Gambia, Guadeloupe, Greece, Guatemala, Guyana, Hong Kong SAR China, Honduras, Croatia, Haiti, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iceland, Italy, Jamaica, Jordan, Japan, Kenya, St. Kitts & Nevis, South Korea, Kuwait, Cayman Islands, Kazakhstan, Lebanon, St. Lucia, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Madagascar, North Macedonia, Mali, Myanmar (Burma), Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Mexico, Malaysia, Mozambique, Namibia, Nigeria, Nicaragua, Netherlands, Norway, New Zealand, Oman, Panama, Peru, Philippines, Pakistan, Poland, Puerto Rico, Portugal, Paraguay, Réunion, Romania, Russia, Rwanda, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, El Salvador, Turks & Caicos Islands, Togo, Thailand, Tajikistan, Turkmenistan, Turkey, Trinidad & Tobago, Taiwan, Tanzania, Ukraine, Uganda, United States, Uruguay, Uzbekistan, St. Vincent & Grenadines, Venezuela, U.S. Virgin Islands, Vietnam, Yemen, Mayotte, South Africa, Zambia, Zimbabwe
Input
Number of Power Cords
1
Input Power
100 Watts
Physical
Maximum Height
45MM, 4.45CM
Maximum Width
432MM, 43.18CM
Maximum Depth
172MM, 17.15CM
Net Weight
3.0KG
Shipping weight
5.23KG
Shipping Height
216MM, 21.59CM
Shipping Width
578MM, 57.79CM
Shipping Depth
337MM, 33.66CM
Color
Black
Environmental
Operating Temperature
5 - 40 °C
Operating Relative Humidity
5 - 95 %
Operating Elevation
0 - 3048meters
Storage Temperature
5 - 40 °C
Storage Relative Humidity
5 - 95 %
Storage Elevation
0 - 3048meters
Conformance
Approvals
AS/NZS 3548 (C-Tick) class A, CE, cUL listed, EN 55022 class A, EN 55024, EN 60950, EN 61000-3-2, FCC part 15 class A, ICES-003, UL 60950, UL listed, VDE
Standard warranty
2 year (manufacturer's defect)