InfraStruXure Central Standard and InfraStruXure Manager Bundle
-
A scaleable monitoring software that collects, organizes, and distributes critical device information providing a comprehensive view of equipment.
-
Includes: CD with software, Installation guide, User manual
AP9490 Features
InfraStruXure Central Standard and InfraStruXure Manager Bundle
A scaleable monitoring software that collects, organizes, and distributes critical device information providing a comprehensive view of equipment.
Includes: CD with software, Installation guide, User manual
-
Authentication
Control user privileges and access rights to protect IT assets from unauthorized individuals.
-
Auto-discovery
Speed deployment by specifying remote network segments or an IP address range to discover APC devices.
-
Centralized Alert Repository
Access historical alerts from several appliances through one central database. Sort alerts by type, date, appliance, and/or device group.
-
Centralized management
Simplify data center infrastructure management by using a centralized repository accessible from anywhere on the network through a powerful and easy-to-use console application.
-
Custom mapping
Custom backgrounds, unique user-assignable icons, and drag-and-drop device placement make it easy to identify problem devices at a glance, minimizing downtime, errors, and cost.
-
Data graphing
Easily analyze sensor readings to identify problematic trends before they escalate.
-
Exportable reports
Reports can be easily exported into Word, Excel, rtf, and Crystal Reports format, allowing customers to quickly and easily integrate reports into custom presentations or sort information for custom reports.
-
Fault notification
Be notified of problems to ensure crucial situations are dealt with in a timely manner.
-
Hierarchical device groups
Organize your appliances according to physical location or organizational structure.
-
Mass Configuration
Provides a comprehensive mass configuration capability, allowing users to create, save, and push configurations or specific device settings to similar APC devices with a Network Management Card.
-
Scalable Architecture
Cascade multiple KVM switches for a modular solution that supports multiple platforms, improving flexibility and simplifying future expansion. Please see the user's manual for specific cascading capabilities.
Data Center Expert Features & Benefits
Manageability
Centralized management
Simplify data center infrastructure management by using a centralized repository accessible from anywhere on the network through a powerful and easy-to-use console application.
Alarm filters
Customize the user interface to display devices in critical, warning or normal device statuses.
Unified console
Customizable Windows and Linux client application enables instant access to StruxureWare Data Center Expert application from anywhere on the network.
Real-Time Monitoring
Immediate visibility to your entire physical infrastructure through centralized, real-time device monitoring and notification enabling quick assessment of events as they occur.
NMS Integration
Integrate SNMP traps into an Enterprise Management System, allowing users to view alerts generated by devices managed by StruxureWare Data Center Expert.
Multi-vendor device support
Extensive multi-vendor support for monitoring networked SNMP devices. Enable visibility of existing SNMP devices through threshold alert notifications, data trending and reporting.
Free text search
Quickly locate devices and alerts through the free search field.
Fault notification
Real-time event notification minimizes response times to critical physical infrastructure situations. Enables IT Administrators to reduce mean time to repair, improve efficiency, and maximize uptime.
Protection
Customizable user access
Define user access and viewing capabilities to individual groups. Control access to devices by administrator-defined user accounts. Additional user access can be managed by using the built-in LDAP and Active Directory Support.
Remote monitoring support
Web-based service that serves as a second set of eyes into the health of a company's physical infrastructure. Experienced professionals work non-stop to provide 24-hour monitoring and to help diagnose problems before they become critical.
Encrypted communications
128 Bit, SSL encrypted communications between client and server, as well as encrypted user IDs and passwords stored on the server to help protect your resources
Agility
Mass firmware update
Decrease set-up time and complexity of managed devices by simultaneously upgrading firmware for multiple APC devices.
Mass Configuration
Provides a comprehensive mass configuration capability, allowing users to create, save, and push configurations or specific device settings to similar APC devices with a Network Management Card.
Custom mapping
Custom backgrounds, unique user-assignable icons, and drag-and-drop device placement make it easy to identify problem devices at a glance, minimizing downtime, errors, and cost.
Auto-discovery
Reduces the time needed to install and deploy physical infrastructure devices by automatically detecting manageable devices on your network.
Private networking
Reduce IP addresses needed on the public network to manage devices, by placing them on an isolated secure network.
Availability
Reporting
Downloadable reports for ease of data collection, distribution and analysis.
Localized user interface
Provides a localized user interface including alerts and alert descriptions in 10 local languages
Integrated data storage
StruxureWare Data Center Expert ships with internal storage for data and video collection. Additional storage can easily be made available using the built-in Network Attached Storage server support for long-term storage and archiving.
Graphical trending analysis
Access current and historic data for any device or group of devices. Plot and graph multiple data points in a logical correlation to visualize potential hazardous trends.
Centralized Alert Repository
Access historical alerts from several appliances through one central database. Sort alerts by type, date, appliance, and/or device group.
Adaptability
Add-on modbus TCP output module
Integrates data and select events from devices managed by StruxureWare Data Center Expert into an existing Building Management Systems through ethernet transmission.
Web services API
Provides the ability to integrate StruxureWare Data Center Expert data and events into existing IT applications and tools capable of making web services calls.
Surveillance add-on application
Enhance visibility of your critical assets with physical threat management to monitor and record all activity in secured areas. A centralized repository allows the user to review, search and tag surveillance events for future needs.
Integrates with StruxureWare Management applications
Achieve integrated energy efficiency, predictive planning and real-time data center operations through the add-on StruxureWare Data Center Operation applications.
Extendable architecture
Available node and application license keys extend the capabilities of the platform allowing it to grow to meet changing business needs.
Product Distribution
United Arab Emirates, Afghanistan, Antigua & Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Argentina, Austria, Australia, Azerbaijan, Bosnia & Herzegovina, Barbados, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bermuda, Bolivia, Brazil, Bahamas, Botswana, Belarus, Belize, Canada, Congo - Kinshasa, Switzerland, Côte d’Ivoire, Chile, Cameroon, China, Colombia, Costa Rica, Cyprus, Czechia, Germany, Djibouti, Denmark, Dominica, Dominican Republic, Algeria, Ecuador, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, Fiji, France, Gabon, United Kingdom, Grenada, Georgia, French Guiana, Ghana, Gambia, Guadeloupe, Greece, Guatemala, Guyana, Hong Kong SAR China, Honduras, Croatia, Haiti, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iceland, Italy, Jamaica, Jordan, Japan, Kenya, St. Kitts & Nevis, South Korea, Kuwait, Cayman Islands, Kazakhstan, Lebanon, St. Lucia, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Madagascar, Mali, Myanmar (Burma), Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Mexico, Malaysia, Mozambique, Namibia, Nigeria, Nicaragua, Netherlands, Norway, New Zealand, Oman, Panama, Peru, Philippines, Pakistan, Poland, Puerto Rico, Portugal, Paraguay, Réunion, Romania, Rwanda, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, El Salvador, Turks & Caicos Islands, Togo, Thailand, Tajikistan, Turkmenistan, Turkey, Trinidad & Tobago, Taiwan, Tanzania, Ukraine, Uganda, United States, Uruguay, Uzbekistan, St. Vincent & Grenadines, Venezuela, U.S. Virgin Islands, Vietnam, Yemen, Mayotte, South Africa, Zambia, Zimbabwe
Input
Number of Power Cords
2
Input Power
345 Watts
Physical
Maximum Height
44MM, 4.4CM
Maximum Width
546MM, 54.6CM
Maximum Depth
483MM, 48.3CM
Net Weight
9.55KG
Shipping weight
19.05KG
Shipping Height
305MM, 30.5CM
Shipping Width
629MM, 62.9CM
Shipping Depth
889MM, 88.9CM
Color
Silver
Environmental
Operating Temperature
10 - 35 °C
Operating Relative Humidity
5 - 90 %
Operating Elevation
0 - 3048meters
Storage Temperature
-35 - 60 °C
Storage Relative Humidity
5 - 95 %
Storage Elevation
0 - 9144meters
Conformance
Approvals
EN 60950
Standard warranty
2 years repair or replace
General
On-Board RAM and Data Storage
2GB/250GB available for data storage