High Performance Long Life 10 Yrs Battery Module for Symmetra PX 48/96/160KW
SYBT9-B4LL Features
High Performance Long Life 10 Yrs Battery Module for Symmetra PX 48/96/160KW
Includes: Installation guide
-
Battery modules connected in parallel
Delivers higher availability through redundant batteries.
-
Battery replacement without tools
Enables fast battery replacement, lowering Mean Time to Repair (MTTR).
-
Intelligent battery management
Maximizes battery performance, life, and reliability through intelligent, precision charging.
-
Swappable batteries
Allows quick addition of runtime capacity or replacement of existing battery modules. Installed modules are automatically recognized by the system.
Product Distribution
United Arab Emirates, Antigua & Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Argentina, Australia, Azerbaijan, Bosnia & Herzegovina, Barbados, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bermuda, Bolivia, Brazil, Bahamas, Botswana, Belarus, Belize, Canada, Congo - Kinshasa, Côte d’Ivoire, Cameroon, Colombia, Costa Rica, Serbia and Montenegro, Cyprus, Czechia, Germany, Djibouti, Denmark, Dominica, Dominican Republic, Ecuador, Estonia, Eritrea, Ethiopia, France, Gabon, United Kingdom, Grenada, Georgia, French Guiana, Ghana, Gambia, Guadeloupe, Guatemala, Guyana, Honduras, Croatia, Haiti, Iraq, Iceland, Italy, Jamaica, Jordan, Kenya, St. Kitts & Nevis, South Korea, Kuwait, Cayman Islands, Lebanon, St. Lucia, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Madagascar, North Macedonia, Mali, Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Mexico, Mozambique, Namibia, Nicaragua, Netherlands, Norway, New Zealand, Oman, Panama, Peru, Pakistan, Puerto Rico, Paraguay, Qatar, Réunion, Romania, Rwanda, Slovenia, Sierra Leone, Senegal, Somalia, Suriname, El Salvador, Turks & Caicos Islands, Togo, Tajikistan, Turkmenistan, Turkey, Trinidad & Tobago, Tanzania, Ukraine, Uganda, United States, Uruguay, Uzbekistan, St. Vincent & Grenadines, Venezuela, U.S. Virgin Islands, Yemen, Mayotte, Zambia, Zimbabwe
Output
Battery Output Voltage
384 V
Batteries & Runtime
Battery type
VRLA
Battery Placement
Internal battery
Battery blocks per string
4
Battery Design Life
10 - 12
Physical
Maximum Height
159MM, 15.9CM
Maximum Width
428MM, 42.8CM
Maximum Depth
700MM, 70.0CM
Net Weight
100.45KG
Shipping weight
107.4KG
Shipping Height
180MM, 18.0CM
Shipping Width
810MM, 81.0CM
Shipping Depth
600MM, 60.0CM
Environmental
Operating Temperature
18 - 27 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0 - 1015.9meters
Storage Temperature
-15 - 40 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0 - 15240meters
Conformance
Approvals
CE, EUROBAT, UL 1778
Sustainable Offer Status
RoHS
Compliant