High-Performance Battery Module for 400V Symmetra PX 48/96/160KW & 208V Symmetra PX 100KW
SYBT9-B4 Features
High-Performance Battery Module for 400V Symmetra PX 48/96/160KW & 208V Symmetra PX 100KW
Includes: Installation guide
-
Battery modules connected in parallel
Delivers higher availability through redundant batteries.
-
Battery replacement without tools
Enables fast battery replacement, lowering Mean Time to Repair (MTTR).
-
Intelligent battery management
Maximizes battery performance, life, and reliability through intelligent, precision charging.
-
Swappable batteries
Allows quick addition of runtime capacity or replacement of existing battery modules. Installed modules are automatically recognized by the system.
Product Distribution
United Arab Emirates, Afghanistan, Albania, Armenia, Argentina, Australia, Azerbaijan, Bosnia & Herzegovina, Belgium, Bolivia, Brazil, Belarus, Canada, Chile, Cameroon, Colombia, Costa Rica, Serbia and Montenegro, Cyprus, Czechia, Germany, Denmark, Dominican Republic, Estonia, Eritrea, Ethiopia, Fiji, France, United Kingdom, Georgia, Gambia, Hong Kong SAR China, Honduras, Croatia, India, Iraq, Iceland, Italy, Jamaica, Jordan, Kenya, Cambodia, South Korea, Cayman Islands, Lithuania, Luxembourg, Latvia, Morocco, Myanmar (Burma), Mongolia, Mexico, Netherlands, Norway, New Zealand, Peru, Philippines, Pakistan, Puerto Rico, Paraguay, Romania, Slovenia, Senegal, Suriname, Thailand, Turkey, Ukraine, Uganda, United States, Uruguay, Venezuela, Vietnam, Yemen, Zambia, Zimbabwe
Output
Battery Output Voltage
384 V
Batteries & Runtime
Battery type
VRLA
Battery Placement
Internal battery
Battery blocks per string
4
Battery Design Life
5 - 8
Physical
Maximum Height
159MM, 15.9CM
Maximum Width
428MM, 42.8CM
Maximum Depth
700MM, 70.0CM
Net Weight
100.45KG
Shipping weight
107.4KG
Shipping Height
180MM, 18.0CM
Shipping Width
810MM, 81.0CM
Shipping Depth
600MM, 60.0CM
Environmental
Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0 - 1015.9meters
Storage Temperature
-15 - 40 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0 - 15240meters
Conformance
Approvals
CE, EUROBAT, UL 1778
Standard warranty
1 year (parts only)
Sustainable Offer Status
RoHS
Compliant
Proposition 65 Warning
Available in Documentation tab