Environmental Firmware v2.6.7 for AP9320 and AP9319

No product image
No product image
  • Firmware Upgrades for all supported APC offers, bringing the latest supported features to end users.

View Product Overview

SFEMS267 Features

Environmental Firmware v2.6.7 for AP9320 and AP9319
Firmware Upgrades for all supported APC offers, bringing the latest supported features to end users.
  • Boot-P support
    Helps ensure integrity for LDAP, Radius, SSL and SSH sessions.
  • Browser Accessible
    View the user interface with a browser. Provides quick access from anywhere on a secure network.
  • Configurable actions
    The order of start-up sequence or shutdown sequence can be easily configured by dragging the relevant icons on the console screen.
  • Data logging
    Identify problematic trends before they escalate or export the data log for analysis.
  • Event logging
    The UPS stores the last 250 alarms and events in the time stamped event log for easy diagnosis of power events or UPS faults.
  • Fault notification
    Be notified of problems to ensure crucial situations are dealt with in a timely manner.
  • Flash upgradeable firmware
    Install maintenance releases of firmware remotely using FTP.
  • Humidity monitoring
    Changes in humidity are reported via the user interface or e-mail.
  • MD5 Authentication Security
    User name and password in basic mode Enhanced mode employs advanced authentication scheme using the MD5 Algorithm.
  • Radius support
    Use an existing radius server to securely authenticate, authorize, and account for your APC device.
  • Read-only Access
    Share access without risking unauthorized configuration changes.
  • SNMP management
    Monitor and manage a device using industry standard protocol.
  • Telnet management
    Full-featured UPS management via a Telnet Console.
  • Temperature monitoring
    Changes in temperature are reported via the user interface or e-mail.

Product Distribution

United Arab Emirates, Afghanistan, Antigua & Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Argentina, Austria, Australia, Azerbaijan, Bosnia & Herzegovina, Barbados, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bermuda, Bolivia, Brazil, Bahamas, Botswana, Belarus, Belize, Canada, Congo - Kinshasa, Switzerland, Côte d’Ivoire, Chile, Cameroon, China, Colombia, Costa Rica, Cyprus, Czechia, Germany, Djibouti, Denmark, Dominica, Dominican Republic, Algeria, Ecuador, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, Fiji, France, Gabon, United Kingdom, Grenada, Georgia, French Guiana, Ghana, Gambia, Guadeloupe, Greece, Guatemala, Guyana, Hong Kong SAR China, Honduras, Croatia, Haiti, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iceland, Italy, Jamaica, Jordan, Kenya, St. Kitts & Nevis, South Korea, Kuwait, Cayman Islands, Kazakhstan, Lebanon, St. Lucia, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Madagascar, North Macedonia, Mali, Myanmar (Burma), Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Mexico, Malaysia, Mozambique, Namibia, Nigeria, Nicaragua, Netherlands, Norway, New Zealand, Oman, Panama, Peru, Philippines, Pakistan, Puerto Rico, Portugal, Paraguay, Réunion, Romania, Rwanda, Saudi Arabia, Sweden, Singapore, Slovenia, Sierra Leone, Senegal, Somalia, Suriname, El Salvador, Turks & Caicos Islands, Togo, Thailand, Tajikistan, Turkmenistan, Tunisia, Turkey, Trinidad & Tobago, Taiwan, Tanzania, Ukraine, Uganda, United States, Uruguay, Uzbekistan, St. Vincent & Grenadines, Venezuela, U.S. Virgin Islands, Vietnam, Yemen, Mayotte, South Africa, Zambia, Zimbabwe

Technical Specifications

Physical

Shipping weight
0.01KG

Options

Services