Emergency lighting Galaxy 300 Battery Cabinet 1

Emergency lighting Galaxy 300 Battery Cabinet 1 Front Left
Emergency lighting Galaxy 300 Battery Cabinet 1 Front Left
Emergency lighting Galaxy 300 Battery Cabinet 1 Front Left
Emergency lighting Galaxy 300 Battery Cabinet 1 Front Right
Emergency lighting Galaxy 300 Battery Cabinet 1 Front Straight
Emergency lighting Galaxy 300 Battery Cabinet 1 Back
Emergency lighting Galaxy 300 Battery Cabinet 1 Back
Emergency lighting Galaxy 300 Battery Cabinet 1 Front Left
Emergency lighting Galaxy 300 Battery Cabinet 1 Front Right
Emergency lighting Galaxy 300 Battery Cabinet 1 Front Straight
Emergency lighting Galaxy 300 Battery Cabinet 1 Back
Emergency lighting Galaxy 300 Battery Cabinet 1 Back
  • This range has been discontinued. Please refer to the Easy UPS 3S and Easy UPS 3M ranges for replacements

View Product Overview

G3HTBAT1X710 Features

Emergency lighting Galaxy 300 Battery Cabinet 1
This range has been discontinued. Please refer to the Easy UPS 3S and Easy UPS 3M ranges for replacements

Galaxy 300 Features & Benefits

Availability

Dual feed input
Allows installation of two independent power sources with the option of hot stand-by configuration to provide redundancy for mission critical applications.
Double conversion on-line topology
Guarantees a consistently high level of power quality. Any disturbances on the distribution waveform are regenerated via the zero transfer time AC to DC then DC to AC conversion process. The battery is only used as a back-up source.
Wide input voltage range
Designed for harsh electrical environments to save battery life.
Parallel-redundant capability
Powers the connected equipment with multiple uninterruptible power supplies and redundant fan design to increase system redundancy.

Convenience

Easy to install
Innovative design allows for fast, easy installation by almost anybody.

Economy

Cost of acquisition
Designed to provide an optimized price/performance ratio, a number of exceptional features have been carefully selected to optimize both performance and cost benefits.

Manageability

Integrated network management
Provides complete remote monitoring and control of the UPS. Enables you to monitor remote UPS's from a web browser or industry standard Network Management System.

Serviceability

Front-access servicing
Simplifies installation and UPS maintenance while minimizing space requirements.
5x8 Start-up service included
Required for full coverage of factory warranty

Sustainability

RoHS
Certifies that electronic devices don't contain hazardous metals and flame retardants
EU CoC for UPS
Ensures that UPSs sold in the EU are highly efficient

Product Distribution

United Arab Emirates, Afghanistan, Albania, Armenia, Angola, Austria, Australia, Azerbaijan, Bosnia & Herzegovina, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Botswana, Belarus, Congo - Kinshasa, Switzerland, Côte d’Ivoire, Cameroon, China, Cyprus, Czechia, Germany, Djibouti, Denmark, Algeria, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, Fiji, France, Gabon, Georgia, French Guiana, Ghana, Gambia, Guadeloupe, Greece, Hong Kong SAR China, Croatia, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iceland, Italy, Jordan, Kenya, Cambodia, South Korea, Kuwait, Kazakhstan, Lebanon, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Madagascar, Mali, Myanmar (Burma), Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Malaysia, Mozambique, Namibia, Nigeria, Netherlands, Norway, New Zealand, Oman, Philippines, Pakistan, Portugal, Qatar, Réunion, Romania, Rwanda, Saudi Arabia, Sweden, Singapore, Slovenia, Sierra Leone, Senegal, Somalia, Suriname, Turks & Caicos Islands, Togo, Thailand, Tajikistan, Turkmenistan, Tunisia, Taiwan, Tanzania, Ukraine, Uganda, Uzbekistan, Vietnam, Yemen, Mayotte, South Africa, Zambia, Zimbabwe

Technical Specifications

Physical

Shipping weight
478.99KG
Shipping Height
0MM, 0.01CM
Shipping Width
0MM, 0.01CM
Shipping Depth
0MM, 0.01CM

Options

Services