Easy UPS 3M Classic Battery Cabinet with batteries, IEC, 2 x 1000mm wide - Config D
-
Battery cabinet that includes batteries and battery breaker.
-
Includes: Installation guide
E3MCBC10D Features
Easy UPS 3M Classic Battery Cabinet with batteries, IEC, 2 x 1000mm wide - Config D
Battery cabinet that includes batteries and battery breaker.
Includes: Installation guide
Product Distribution
United Arab Emirates, Armenia, Angola, Argentina, Austria, Australia, Azerbaijan, Bosnia & Herzegovina, Belgium, Bulgaria, Bahrain, Bolivia, Brazil, Belarus, Congo - Kinshasa, Switzerland, Chile, Cameroon, Colombia, Serbia and Montenegro, Cyprus, Czechia, Germany, Denmark, Algeria, Estonia, Egypt, Eritrea, Spain, Finland, Fiji, France, United Kingdom, Grenada, Georgia, French Guiana, Ghana, Guadeloupe, Greece, Guyana, Croatia, Hungary, Indonesia, Ireland, Israel, Iraq, Italy, Jamaica, Jordan, Kenya, Cambodia, South Korea, Kuwait, Cayman Islands, Kazakhstan, Lebanon, Lithuania, Latvia, Morocco, Madagascar, Myanmar (Burma), Mongolia, Martinique, Mauritius, Malaysia, Nigeria, Netherlands, Norway, New Zealand, Oman, Peru, Philippines, Pakistan, Poland, Portugal, Paraguay, Qatar, Réunion, Romania, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Senegal, Suriname, Thailand, Turkmenistan, Tunisia, Turkey, Taiwan, Ukraine, Uganda, Uruguay, Uzbekistan, Vietnam, Yemen, Mayotte, South Africa
Batteries & Runtime
Battery type
VRLA
Battery mounting
Enclosed battery cabinet
Physical
Maximum Height
1895MM, 189.5CM
Maximum Width
2004MM, 200.4CM
Maximum Depth
845MM, 84.5CM
Net Weight
2182.0KG
Shipping weight
2222.0KG
Shipping Height
1980MM, 198.0CM
Shipping Width
970MM, 97.0CM
Shipping Depth
2260MM, 226.0CM
Environmental
Operating Temperature
0 - 40 °C
Storage Temperature
-15 - 40 °C