Easy UPS 3M Battery Breaker Kit 60-80kVA 400V
-
Battery breaker kit that controls DC voltage sent from third party battery solutions to the UPS.
-
Includes: Installation guide
E3MBBK60K80H Features
Easy UPS 3M Battery Breaker Kit 60-80kVA 400V
Battery breaker kit that controls DC voltage sent from third party battery solutions to the UPS.
Includes: Installation guide
Product Distribution
United Arab Emirates, Armenia, Angola, Argentina, Austria, Australia, Azerbaijan, Bosnia & Herzegovina, Belgium, Bulgaria, Bahrain, Bolivia, Brazil, Belarus, Congo - Kinshasa, Switzerland, Chile, Cameroon, China, Colombia, Serbia and Montenegro, Cyprus, Czechia, Germany, Denmark, Algeria, Estonia, Egypt, Eritrea, Spain, Finland, Fiji, France, United Kingdom, Grenada, Georgia, French Guiana, Ghana, Guadeloupe, Greece, Guyana, Hong Kong SAR China, Croatia, Hungary, Indonesia, Ireland, Israel, Iraq, Italy, Jamaica, Jordan, Kenya, Cambodia, South Korea, Kuwait, Cayman Islands, Kazakhstan, Lebanon, Lithuania, Latvia, Morocco, Madagascar, Myanmar (Burma), Mongolia, Martinique, Mauritius, Malaysia, Nigeria, Netherlands, Norway, New Zealand, Oman, Peru, Philippines, Pakistan, Poland, Portugal, Paraguay, Qatar, Réunion, Romania, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Senegal, Suriname, Thailand, Turkmenistan, Tunisia, Turkey, Taiwan, Ukraine, Uganda, Uruguay, Uzbekistan, Vietnam, Yemen, Mayotte, South Africa
Batteries & Runtime
Battery type
VRLA
Battery mounting
Enclosed battery cabinet
Physical
Maximum Height
415MM, 41.5CM
Maximum Width
288MM, 28.8CM
Maximum Depth
190MM, 19.0CM
Net Weight
7.0KG
Shipping weight
22.0KG
Shipping Height
800MM, 80.0CM
Shipping Width
570MM, 57.0CM
Shipping Depth
500MM, 50.0CM
Environmental
Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 (Non-condensing) %
Operating Elevation
0 - 1499.92meters