Easy UPS 3L IP31 Kit for 250/300kVA 400V 3:3 UPS

Easy UPS 3L IP31 Kit for 250/300kVA 400V 3:3 UPS Front Right
Easy UPS 3L IP31 Kit for 250/300kVA 400V 3:3 UPS Front Right
Easy UPS 3L IP31 Kit for 250/300kVA 400V 3:3 UPS Front Right
Easy UPS 3L IP31 Kit for 250/300kVA 400V 3:3 UPS Front Right
  • Kit that allows the UPS to achieve IP31 protection level. Includes roof, reinforced rear panels, gaskets, and 4 mounting brackets.

View Product Overview

E3LOPT003 Features

Easy UPS 3L IP31 Kit for 250/300kVA 400V 3:3 UPS
Kit that allows the UPS to achieve IP31 protection level. Includes roof, reinforced rear panels, gaskets, and 4 mounting brackets.

Product Distribution

United Arab Emirates, Afghanistan, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Argentina, Austria, Australia, Azerbaijan, Bosnia & Herzegovina, Bangladesh, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bolivia, Brazil, Botswana, Belarus, Congo - Kinshasa, Switzerland, Côte d’Ivoire, Chile, Cameroon, China, Colombia, Serbia and Montenegro, Cyprus, Czechia, Germany, Djibouti, Denmark, Dominica, Algeria, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, Fiji, France, Gabon, United Kingdom, Grenada, Georgia, French Guiana, Ghana, Gambia, Guadeloupe, Greece, Guyana, Hong Kong SAR China, Croatia, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iceland, Italy, Jamaica, Jordan, Kenya, Cambodia, St. Kitts & Nevis, South Korea, Kuwait, Cayman Islands, Kazakhstan, Lebanon, St. Lucia, Sri Lanka, Liberia, Lithuania, Luxembourg, Latvia, Libya, Morocco, Madagascar, North Macedonia, Mali, Myanmar (Burma), Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Malaysia, Mozambique, Namibia, Nigeria, Netherlands, Norway, New Zealand, Oman, Peru, Philippines, Pakistan, Poland, Portugal, Paraguay, Qatar, Réunion, Romania, Rwanda, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, Syria, Togo, Thailand, Tajikistan, Turkmenistan, Tunisia, Turkey, Taiwan, Tanzania, Ukraine, Uganda, Uruguay, Uzbekistan, St. Vincent & Grenadines, Vietnam, Yemen, Mayotte, South Africa, Zambia, Zimbabwe

Technical Specifications

Physical

Maximum Height
1460MM, 146.0CM
Maximum Width
790MM, 79.0CM
Maximum Depth
660MM, 66.0CM
Net Weight
109.0KG
Shipping weight
109.0KG
Shipping Height
1460MM, 146.0CM
Shipping Width
660MM, 66.0CM
Shipping Depth
790MM, 79.0CM

Options

Services