Easy UPS 3L 250kVA 400V 3:3 UPS, Startup 5x8

Easy UPS 3L 250kVA 400V 3:3 UPS, Startup 5x8 Front Left
Easy UPS 3L 250kVA 400V 3:3 UPS, Startup 5x8 Front Left
Easy UPS 3L 250kVA 400V 3:3 UPS, Startup 5x8 Front Left
Easy UPS 3L 250kVA 400V 3:3 UPS, Startup 5x8 Front Right
Easy UPS 3L 250kVA 400V 3:3 UPS, Startup 5x8 Front Straight
Easy UPS 3L 250kVA 400V 3:3 UPS, Startup 5x8 Back
Easy UPS 3L 250kVA 400V 3:3 UPS, Startup 5x8 Front Left
Easy UPS 3L 250kVA 400V 3:3 UPS, Startup 5x8 Front Right
Easy UPS 3L 250kVA 400V 3:3 UPS, Startup 5x8 Front Straight
Easy UPS 3L 250kVA 400V 3:3 UPS, Startup 5x8 Back
  • Easy-to-configure, easy-to-use and easy-to-service 250 kVA 3 phase UPS with an exceptional combination of competitive specifications, compact footprint, and highly ...

  • Includes: Dust filter, Installation manual, Start-up service

View Product Overview

E3LUPS250KHS Features

Key Features

Run time for load
Min-max
W
Run time for load
Enter the total load (power draw) of all devices to be protected by the UPS here. Based on the value entered we will estimate the run time that you will have during a total power outage. Adding run time increases availability by allowing the system to operate through longer outages without shutting down.

The total load (power draw) entered exceeds the maximum value for this product (250000 W)

Please enter load to see estimated run time

The total load (power draw) entered is less than the minimum value for this product ({} W)

Max. Capacity Used
Max. Capacity Used
The maximum percentage of UPS capacity used to support your specified load.

Please enter load to see calculated "Max. Capacity Used"

Output power capacity
250.0kWatts / 250.0kVA
Nominal Output Voltage
400V 3PH
Nominal Input Voltage
400V 3PH
Maximum Input Current
451.0A
Easy UPS 3L 250kVA 400V 3:3 UPS, Startup 5x8
Easy-to-configure, easy-to-use and easy-to-service 250 kVA 3 phase UPS with an exceptional combination of competitive specifications, compact footprint, and highly available parallel and redundant designs. The EcoStruxure connected Schneider Electric Easy UPS 3L is the easy choice for business continuity on your shop floor or in your electrical room. Includes 5x8 start-up service.
Includes: Dust filter, Installation manual, Start-up service

Easy UPS 3L Features & Benefits

Convenience

Smallest footprint
Minimizes your real estate expenses.
ECO Mode
Operating mode that by-passes unused electrical components in good power conditions to achieve high operating efficiency without sacrificing protection.
LCD graphics touch screen display
Full color text and mimic diagrams that easily display modes of operation, systems parameters and alarms.

Protection

Wide Input Voltage Window
Saves your battery power for when you really need it: during power cuts.
Optional SNMP Card
When you purchase the SNMP card, you can monitor and manage UPS status remotely through the UPS Web interface or through EcoStruxure IT's cloud-based and on-premise software suites. Click here for more information about EcoStruxure IT.
Parallel capability
Multiple units can be placed in parallel to meet power capacity and redundancy requirements
Replaceable dust filters
protect the UPS in harsh environments.

Product Distribution

United Arab Emirates, Afghanistan, Antigua & Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Argentina, Austria, Australia, Azerbaijan, Bosnia & Herzegovina, Bangladesh, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bolivia, Brazil, Botswana, Belarus, Congo - Kinshasa, Switzerland, Côte d’Ivoire, Chile, Cameroon, Serbia and Montenegro, Cyprus, Czechia, Germany, Djibouti, Denmark, Dominica, Algeria, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, Fiji, France, Gabon, United Kingdom, Grenada, Georgia, French Guiana, Ghana, Gambia, Guadeloupe, Greece, Guyana, Hong Kong SAR China, Croatia, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iceland, Italy, Jamaica, Jordan, Kenya, Cambodia, St. Kitts & Nevis, South Korea, Kuwait, Cayman Islands, Kazakhstan, Lebanon, St. Lucia, Sri Lanka, Liberia, Lithuania, Luxembourg, Latvia, Libya, Morocco, Madagascar, North Macedonia, Mali, Myanmar (Burma), Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Malaysia, Mozambique, Namibia, Nigeria, Netherlands, Norway, New Zealand, Oman, Peru, Philippines, Pakistan, Poland, Portugal, Paraguay, Qatar, Réunion, Romania, Rwanda, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, Syria, Togo, Thailand, Tajikistan, Turkmenistan, Tunisia, Turkey, Taiwan, Tanzania, Ukraine, Uganda, Uruguay, Uzbekistan, St. Vincent & Grenadines, Vietnam, Yemen, Mayotte, South Africa, Zambia, Zimbabwe

Technical Specifications

Output

Max Configurable Power (Watts)
250.0kWatts / 250.0kVA
Output Frequency (sync to mains)
50 Hz Sync to mains, 60 Hz Sync to mains
Other Output Voltages
380 V, 415 V
Topology
Double conversion online
Overload Operation
10 minutes at 125% and 60 seconds at 150%
Output Voltage THD
< 2% linear load and < 4% non-linear load

Input

Input frequency
40 - 70 Hz
Input voltage range for main operations
323 - 477 V
Input Total Harmonic Distortion
Less than 3 % for full load
Other Input Voltages
380 V, 415 V
Maximum Short Circuit Withstand (Icw)
35.0kAmps

Batteries & Runtime

Battery type
External battery system
Nominal Battery Voltage
+/- 216...+/- 300 V
End of Discharge Battery Voltage
+/- 172.8...+/- 240 V
Maximum Available Short Circuit Current
35kAmps

Communications & Management

Control panel
Touch screen LCD user interface

Physical

Maximum Height
1970MM, 197.0CM
Maximum Width
600MM, 60.0CM
Maximum Depth
850MM, 85.0CM
Net Weight
425.0KG
Shipping weight
470.0KG
Shipping Height
2117MM, 211.7CM
Shipping Width
1000MM, 100.0CM
Shipping Depth
800MM, 80.0CM
Color
White

Environmental

Operating Temperature
0 - 30 °C
Operating Relative Humidity
0 - 95 (Non-condensing) %
Operating Elevation
0 - 1499.92meters
Storage Temperature
-25 - 55 °C
Storage Relative Humidity
0 - 95 (Non-condensing) %
Storage Elevation
0 - 14999.8meters
Audible noise at 1 meter from surface of unit
70.0dBA
Online thermal dissipation
49488.0BTU/hr
Protection Class
IP20

Conformance

Approvals
CE, EAC, RCM
Standard warranty
1 year on-site repair or replace with factory authorized Start-Up

Options

Services