ETO - ISX049083-003

No product image
No product image
  • Modular Floor Mount Precision Air Conditioning for environmentally sensitive equipment areas.

View Product Overview

FM50M-ABA-ESD Features

ETO - ISX049083-003
Modular Floor Mount Precision Air Conditioning for environmentally sensitive equipment areas.

NetworkAIR FM Features & Benefits

Total cost of Ownership

Dedicated dehumidification
Boosts system efficiency by adding latent capacity without overcooling or increasing the requirement for reheat (N/A chilled water systems).
SCR electric reheat
Modulates capacity to save energy. Exacting amounts of reheat loaded equally on all three phases.

Serviceability

Front service access
The system has full service, front access for routine servicing of components. Front access also narrows the footprint of the system making it possible for units to be placed side by side.

Availability

Variable frequency drives
Enables the fans to be soft started, saving energy during power up. Controlling the motor speed simplifies the adjustment for static pressure and gives the option of back-draft prevention.
Steam humidifier
Humidity is managed through a self-contained steam canister humidifier for maximum efficiency and ease of maintenance. The pure-steam canister maintains consistent capacity output, and requires very little scheduled maintenance.
Tandem scroll compressors
Quiet and efficient operation of scroll compressors, connected on a common circuit for staged capacity control (N/A chilled water systems).
Direct drive motors
Stress on bearings is nearly eliminated, increasing useful life. Allows integral fan/motor assembly to be factory balanced, which lowers vibration and expedites startup.

Protection

Double-walled panels
Separates insulation from the air stream, which prevents periodic maintenance of the insulation and reduces noise levels. Small particles of insulation can be picked up by the air stream if not isolated.
Air filtration
Removes dirt and other particulates from the intake air for cleaner supply air.

Manageability

Dew point humidity control
Humidification control can be set to dew point control instead of relative humidity control. Warmer return air temperatures can result in over-humidification when set for relative humidity control. Dew point control uses the moisture content of the air for humidification demand.
Programmable input/output contacts
Allows device contacts to be connected to the air conditioner and mapped to customer outputs or system alarms.
Redundant group control
Allows up to 4 groups of precision air conditioners to communicate with each other for redundancy, demand fighting prevention, mode assist, and global sharing of certain settings.
Microprocessor controller
Provides proactive control and real-time monitoring via a four line, eighty character, alphanumeric display.
Network interface
Provides management by connecting the device directly to the network with a dedicated IP address, avoiding the need for a proxy such as a server. Management is available via Web browser, Telnet or SSH. Notification features inform you of problems as they occur.

Product Distribution

United Arab Emirates, Afghanistan, Antigua & Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Austria, Australia, Azerbaijan, Bosnia & Herzegovina, Barbados, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bermuda, Bolivia, Brazil, Bahamas, Botswana, Belarus, Belize, Canada, Congo - Kinshasa, Switzerland, Côte d’Ivoire, Chile, Cameroon, China, Colombia, Costa Rica, Cyprus, Czechia, Germany, Djibouti, Denmark, Dominica, Dominican Republic, Algeria, Ecuador, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, Fiji, Gabon, Grenada, Georgia, French Guiana, Ghana, Gambia, Guadeloupe, Greece, Guatemala, Guyana, Hong Kong SAR China, Honduras, Croatia, Haiti, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iceland, Italy, Jamaica, Jordan, Japan, Kenya, St. Kitts & Nevis, South Korea, Kuwait, Cayman Islands, Kazakhstan, Lebanon, St. Lucia, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Madagascar, Mali, Myanmar (Burma), Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Mexico, Malaysia, Mozambique, Namibia, Nigeria, Nicaragua, Netherlands, Norway, New Zealand, Oman, Panama, Philippines, Pakistan, Poland, Puerto Rico, Portugal, Paraguay, Réunion, Romania, Rwanda, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, El Salvador, Turks & Caicos Islands, Togo, Thailand, Tajikistan, Turkmenistan, Turkey, Trinidad & Tobago, Taiwan, Tanzania, Ukraine, Uganda, Uruguay, Uzbekistan, St. Vincent & Grenadines, Venezuela, U.S. Virgin Islands, Vietnam, Yemen, Mayotte, South Africa, Zambia, Zimbabwe

Technical Specifications

Input

Number of Power Cords
1

Physical

Maximum Height
1953MM, 195.3CM
Maximum Width
1800MM, 180.01CM
Maximum Depth
889MM, 88.9CM
Net Weight
681.82KG
Color
Black

Conformance

Standard warranty
1 year

Options

Services