Custom Easy Rack Power Distribution

New
Custom Easy Rack Power Distribution Front Straight
Custom Easy Rack Power Distribution Front Straight
Custom Easy Rack Power Distribution Front Straight
Custom Easy Rack Power Distribution Default
Custom Easy Rack Power Distribution Front Straight
Custom Easy Rack Power Distribution Default
  • Unique colors, input cord plugs and outlet configurations done simply and delivered to specification.

View Product Overview

EPDU1000 Features

Key Features

Output Connections
(48) Schuko CEE 7
(48) IEC 60320 C13
(48) IEC 60320 C19
Input Connections
IEC 60309 16 A 2P + E, IEC 60309 16 A 3P + N + PE, IEC 60309 32 A 2P + E, IEC 60309 32 A 3P + N + PE, IEC 60309 63 A 2P + E, IEC 60320 C20, Schuko CEE 7 / EU1-16P 16 A 2P + E
Custom Easy Rack Power Distribution
Unique colors, input cord plugs and outlet configurations done simply and delivered to specification.

Product Distribution

United Arab Emirates, Argentina, Austria, Belgium, Bulgaria, Brazil, Canada, Switzerland, Chile, China, Colombia, Costa Rica, Serbia and Montenegro, Czechia, Germany, Denmark, Algeria, Estonia, Egypt, Spain, Finland, France, United Kingdom, Hong Kong SAR China, Croatia, Hungary, Indonesia, Ireland, Israel, India, Italy, South Korea, Kazakhstan, Lithuania, Morocco, North Macedonia, Mexico, Malaysia, Nigeria, Netherlands, Norway, New Zealand, Peru, Philippines, Poland, Portugal, Romania, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Thailand, Tunisia, Turkey, Taiwan, Vietnam, South Africa

Technical Specifications

Output

Input

Input frequency
50/60 Hz
Number of Power Cords
1

Physical

Color
Black, Blue, Grey, Orange, Red, White, Yellow

Environmental

Operating Temperature
-5 - 45 °C
Operating Relative Humidity
5 - 95 %
Operating Elevation
0 - 3048meters
Storage Temperature
-25 - 65 °C
Storage Relative Humidity
5 - 95 %
Storage Elevation
0 - 15240meters

Conformance

Standard warranty
1 year repair or replace

Options

Services