Condensate pump

Condensate pump Front Right
Condensate pump Front Right
Condensate pump Front Right
Condensate pump Front Right
  • Rack Mounted cooling solution to meet the specific needs of Micro Data Center and Edge computing solutions

  • Includes: User manual

View Product Overview

ACAC10039 Features

Condensate pump
Rack Mounted cooling solution to meet the specific needs of Micro Data Center and Edge computing solutions
Includes: User manual
  • Condensate Pump
    A condensate pump is factory wired and piped internally to the internal condensate drain pan.

Uniflair Rack Mounted Room Cooling Features & Benefits

Availability

Active response controls
Monitors and actively adjusts cooling capacity to ensure proper server inlet temperatures. Through the microprocessor controller, visibility into the operation and health of the unit is provided.
Redundant Components
Single points of failure in the system have redundant components to maintain availability and reliability.

Serviceability

Operational Service
Allows critical components to be maintained/replaced while the system is in operation.
Easy service access
Allows for all serviceable components to be replaced/maintained by easily accessible panels/doors.

Total cost of Ownership

Powerfully Compact
One unit provides precise temperature control to cool single racks of IT equipment without the need of any additional cooling systems.
Variable speed fans
Variable speed fans reduce energy consumption during off-peak cooling periods.
Rack Mount Installation
Frees up valuable IT floor space by placing the IT cooling at the bottom of any IT rack.

Adaptability

Vendor-neutral Solution
Installs and integrates quickly and simply at the bottom of the IT rack. Ideal for existing/retrofit racks as well as new, pre-integrated racks.
Modular design
Modular design provides scalable solutions to add cooling as demand increases.
Easy to install
Innovative design allows for fast, easy installation by almost anybody.

Product Distribution

United Arab Emirates, Afghanistan, Antigua & Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Argentina, Austria, Australia, Azerbaijan, Bosnia & Herzegovina, Barbados, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bermuda, Bolivia, Brazil, Bahamas, Botswana, Belarus, Belize, Congo - Kinshasa, Switzerland, Côte d’Ivoire, Chile, Cameroon, China, Colombia, Costa Rica, Serbia and Montenegro, Cyprus, Czechia, Germany, Djibouti, Denmark, Dominica, Dominican Republic, Algeria, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, Fiji, France, Gabon, United Kingdom, Grenada, Georgia, French Guiana, Ghana, Gambia, Guadeloupe, Greece, Guatemala, Guyana, Hong Kong SAR China, Honduras, Croatia, Haiti, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iceland, Italy, Jamaica, Jordan, Kenya, Cambodia, St. Kitts & Nevis, South Korea, Kuwait, Cayman Islands, Kazakhstan, Lebanon, St. Lucia, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Madagascar, North Macedonia, Mali, Myanmar (Burma), Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Mexico, Malaysia, Mozambique, Namibia, Nigeria, Nicaragua, Netherlands, Norway, New Zealand, Oman, Panama, Peru, Philippines, Pakistan, Poland, Puerto Rico, Portugal, Paraguay, Qatar, Réunion, Romania, Rwanda, Saudi Arabia, Sweden, Singapore, Slovenia, Sierra Leone, Senegal, Somalia, Suriname, El Salvador, Turks & Caicos Islands, Togo, Thailand, Tajikistan, Turkmenistan, Tunisia, Turkey, Trinidad & Tobago, Taiwan, Tanzania, Ukraine, Uganda, Uruguay, Uzbekistan, St. Vincent & Grenadines, U.S. Virgin Islands, Vietnam, Yemen, Mayotte, South Africa, Zambia, Zimbabwe

Technical Specifications

Physical

Maximum Height
85MM, 8.5CM
Maximum Width
87MM, 8.65CM
Maximum Depth
276MM, 27.64CM
Net Weight
1.8KG
Shipping weight
2.0KG
Shipping Height
130MM, 13.0CM
Shipping Width
120MM, 12.0CM
Shipping Depth
390MM, 39.0CM

Options

Services