Battery Frame Alpes 100 - 10 to 20 kVA
![No product image](http://www.apc.com/resource/images/salestools/500/Default/58FB0C36DAB50BDB80257E5400332FFE_SVAI_9XBKHM_dft_h_500x500.jpg)
![No product image](http://www.apc.com/resource/images/salestools/500/Default/58FB0C36DAB50BDB80257E5400332FFE_SVAI_9XBKHM_dft_h_500x500.jpg)
-
3 phase UPS power protection designed to meet the unique requirements of small to large facility and equipment room applications.
-
Includes: User manual
A1KBAT20 Features
Battery Frame Alpes 100 - 10 to 20 kVA
3 phase UPS power protection designed to meet the unique requirements of small to large facility and equipment room applications.
Includes: User manual
MGE EPS Features & Benefits
Availability
Generator compatible
Ensures clean, uninterrupted power to protected equipment when generator power is used.
Automatic internal bypass
Supplies utility power to the connected loads in the event of a UPS power overload or fault.
Manageability
LED status indicators
Quickly understand unit and power status with visual indicators.
Network manageable
Most models provide remote power management options of the UPS over the network. Many do not have NMC embedded.
Audible alarms
Provides notification of changing utility power and UPS power conditions
LCD graphics display
Text and mimic diagrams that display modes of operation, system parameters and alarms.
Marketing features
Parallel-capacity capability
Increases total power capacity by using multiple uninterruptible power supplies simultaneously.
Parallel-redundant capability
Powers the connected equipment with multiple uninterruptible power supplies and redundant fan design to increase system redundancy.
Protection
Cold-start capable
Provides temporary battery power when the utility power is out.
Frequency and voltage regulation
Gives higher application availability by correcting poor frequency and voltage conditions without using the battery.
Safety-agency approved
Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.
Serviceability
Front-access servicing
Simplifies installation and UPS maintenance while minimizing space requirements.
Total cost of Ownership
Input power factor correction
Minimizes installation costs by enabling the use of smaller generators and cabling.
Intelligent battery management
Maximizes battery performance, life, and reliability through intelligent, precision charging.
Manual maintenance bypass
Reduces installation costs by eliminating the need for an external mechanical bypass.
Product Distribution
Afghanistan, Antigua & Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Azerbaijan, Bosnia & Herzegovina, Barbados, Bahrain, Bermuda, Bolivia, Bahamas, Belarus, Belize, Cyprus, Denmark, Dominica, Dominican Republic, Ecuador, Fiji, Grenada, Georgia, French Guiana, Guadeloupe, Guatemala, Guyana, Honduras, Croatia, Haiti, Iraq, Iceland, Italy, Jamaica, Jordan, St. Kitts & Nevis, South Korea, Kuwait, Cayman Islands, Lebanon, St. Lucia, Luxembourg, Madagascar, Myanmar (Burma), Mongolia, Martinique, Malta, Mauritius, Nicaragua, Oman, Panama, Pakistan, Puerto Rico, Paraguay, Réunion, El Salvador, Turks & Caicos Islands, Tajikistan, Turkmenistan, Trinidad & Tobago, Uruguay, Uzbekistan, St. Vincent & Grenadines, Venezuela, U.S. Virgin Islands, Yemen, Mayotte
Batteries & Runtime
Battery type
Lead-acid battery
Battery mounting
Enclosed battery cabinet
Physical
Maximum Height
1800MM, 180.0CM
Maximum Width
1480MM, 148.0CM
Maximum Depth
630MM, 63.0CM
Net Weight
200.0KG
Shipping weight
200.0KG
Shipping Height
1800MM, 180.0CM
Shipping Width
630MM, 63.0CM
Shipping Depth
1480MM, 148.0CM
Conformance
Standard warranty
1 year (parts only)