Backfeed Box, 95A 3-phase power contactor, bottom connection, for Easy UPS 3S 10-40kVA

No product image
No product image
  • Wall-mount box with 95A power contactor and connections that delivers backfeed protection for 400V Easy UPS 3S 10-40 kVA.

View Product Overview

SP3OPT008 Features

Backfeed Box, 95A 3-phase power contactor, bottom connection, for Easy UPS 3S 10-40kVA
Wall-mount box with 95A power contactor and connections that delivers backfeed protection for 400V Easy UPS 3S 10-40 kVA.

Product Distribution

United Arab Emirates, Afghanistan, Antigua & Barbuda, Albania, Armenia, Angola, Argentina, Austria, Australia, Azerbaijan, Bosnia & Herzegovina, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bolivia, Brazil, Botswana, Congo - Kinshasa, Switzerland, Côte d’Ivoire, Chile, Cameroon, Serbia and Montenegro, Cyprus, Czechia, Germany, Djibouti, Denmark, Dominica, Algeria, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, Fiji, France, Gabon, United Kingdom, Grenada, Georgia, French Guiana, Ghana, Gambia, Guadeloupe, Greece, Hong Kong SAR China, Croatia, Hungary, Ireland, Israel, Iraq, Iceland, Italy, Jamaica, Jordan, Kenya, St. Kitts & Nevis, Kuwait, Kazakhstan, Lebanon, Liberia, Lithuania, Luxembourg, Latvia, Libya, Morocco, Madagascar, North Macedonia, Mali, Martinique, Mauritania, Malta, Mauritius, Malawi, Mozambique, Namibia, Nigeria, Netherlands, Norway, New Zealand, Oman, Peru, Pakistan, Poland, Portugal, Paraguay, Qatar, Réunion, Romania, Rwanda, Saudi Arabia, Sweden, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Togo, Tajikistan, Turkmenistan, Tunisia, Turkey, Tanzania, Ukraine, Uganda, Uruguay, Uzbekistan, St. Vincent & Grenadines, Yemen, Mayotte, South Africa, Zambia, Zimbabwe

Technical Specifications

Physical

Maximum Height
300MM, 30.0CM
Maximum Width
550MM, 55.0CM
Maximum Depth
200MM, 20.0CM
Net Weight
20.0KG
Shipping weight
20.0KG
Shipping Height
300MM, 30.0CM
Shipping Width
550MM, 55.0CM
Shipping Depth
200MM, 20.0CM
Color
White

Environmental

Operating Temperature
0 - 40 °C
Operating Elevation
0 - 2000meters
Storage Temperature
-25 - 55 °C

Options

Services