APC UPS Power Strip, Locking IEC C14 TO 4 Outlet Schutzkontakt (CEE 7/3), 230V Germany
-
Easy and practical UPS accessory to adapt IEC to local outlets.
-
Includes: User manual
PZ42IZ-GR Features
Key Features
Input Connections
IEC 60320 C14 locking plug
APC UPS Power Strip, Locking IEC C14 TO 4 Outlet Schutzkontakt (CEE 7/3), 230V Germany
Easy and practical UPS accessory to adapt IEC to local outlets.
Includes: User manual
-
Child-proof shutter
Protect users from accidental contact with unused outlets.
-
Integrated power switch and resettable circuit breaker
Provides power to all outlets and extra protection against overloads
-
Locking IEC Connector
High quality cable with an IEC locking plug for a more secure connection between UPS and Power Strip
-
Wall-mount holes
Allow flexibility for setup in tight locations and mounting on wall or other surfaces.
UPS Power Strip Features & Benefits
Protection
Integrated power switch and resettable circuit breaker
Provides power to all outlets and extra protection against overloads
Convenience
Wall-mount holes
Allow flexibility for setup in tight locations and mounting on wall or other surfaces.
Safety
Child-proof shutter
Protect users from accidental contact with unused outlets.
Product Distribution
United Arab Emirates, Albania, Armenia, Angola, Austria, Azerbaijan, Bosnia & Herzegovina, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Botswana, Belarus, Congo - Kinshasa, Switzerland, Côte d’Ivoire, Cameroon, Cyprus, Czechia, Germany, Djibouti, Denmark, Algeria, Estonia, Eritrea, Spain, Ethiopia, Finland, France, Gabon, Georgia, French Guiana, Ghana, Gambia, Guadeloupe, Greece, Croatia, Hungary, Iraq, Iceland, Italy, Jordan, Kenya, Kuwait, Kazakhstan, Lebanon, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Madagascar, North Macedonia, Mali, Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Mozambique, Namibia, Nigeria, Netherlands, Norway, Oman, Pakistan, Poland, Portugal, Qatar, Réunion, Romania, Rwanda, Saudi Arabia, Slovenia, Sierra Leone, Senegal, Somalia, Suriname, Turks & Caicos Islands, Togo, Tajikistan, Turkmenistan, Tunisia, Turkey, Tanzania, Ukraine, Uganda, Uzbekistan, Yemen, Mayotte, South Africa, Zambia, Zimbabwe
Output
Number of Outlets
4.0
Receptacle Style
Schuko CEE 7
Input
Input frequency
50/60 Hz
Input Power
2500 Watts
Physical
Maximum Height
40MM, 4.0CM
Maximum Width
45MM, 4.47CM
Maximum Depth
285MM, 28.5CM
Net Weight
0.36KG
Shipping weight
0.45KG
Shipping Height
48MM, 4.8CM
Shipping Width
310MM, 31.0CM
Shipping Depth
130MM, 13.0CM
Color
Black
SCC Codes
10731304336263
Environmental
Operating Temperature
0 - 45 °C
Operating Relative Humidity
0 - 95 (Non-condensing) %
Operating Elevation
0 - 3048meters
Storage Temperature
-40 - 70 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0 - 15240meters
Conformance
Approvals
CE
Standard warranty
5 year repair or replace
Sustainable Offer Status
RoHS
Compliant