APC Symmetra PX48 Battery Frame with 9 Battery modules & Startup
SYCFXR48-9 Features
Key Features
Rack Height
42U
APC Symmetra PX48 Battery Frame with 9 Battery modules & Startup
Includes: Installation guide, User manual
-
Battery modules connected in parallel
Delivers higher availability through redundant batteries.
-
Hot-swappable batteries
Ensures clean, uninterrupted power to protected equipment while batteries are being replaced
-
Intelligent battery management
Maximizes battery performance, life, and reliability through intelligent, precision charging.
-
StruxureWare Data Center Expert compatible
Enables centralized management via StruxureWare Data Center Expert.
-
Temperature-compensated battery charging
Prolongs battery life by regulating the charge voltage according to battery temperature.
-
User-replaceable batteries
Increases availability by allowing a trained user to perform upgrades and replacements of the batteries reducing Mean Time to Repair (MTTR)
Product Distribution
United Arab Emirates, Afghanistan, Albania, Argentina, Austria, Australia, Bosnia & Herzegovina, Belgium, Bolivia, Brazil, Belarus, Congo - Kinshasa, Switzerland, Chile, Cameroon, China, Colombia, Serbia and Montenegro, Cyprus, Czechia, Germany, Denmark, Dominican Republic, Algeria, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, Fiji, France, United Kingdom, Georgia, Gambia, Greece, Hong Kong SAR China, Honduras, Croatia, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iceland, Italy, Jamaica, Jordan, Kenya, Cambodia, South Korea, Cayman Islands, Kazakhstan, Lithuania, Luxembourg, Latvia, Morocco, Myanmar (Burma), Mongolia, Malaysia, Netherlands, Norway, New Zealand, Peru, Philippines, Pakistan, Poland, Puerto Rico, Portugal, Paraguay, Romania, Saudi Arabia, Sweden, Singapore, Slovenia, Senegal, Suriname, Thailand, Tunisia, Turkey, Taiwan, Ukraine, Uganda, Uruguay, Venezuela, Vietnam, Yemen, South Africa, Zambia, Zimbabwe
Batteries & Runtime
Battery type
VRLA
Included Battery Modules
9
Battery mounting
19 inch battery tray
Expected Battery Life (years)
3 - 5
Replacement battery cartridge note
Request SYBT9-B4 for replacement battery
Battery blocks per string
4
Physical
Maximum Height
1991MM, 199.1CM
Maximum Width
600MM, 60.0CM
Maximum Depth
1070MM, 107.0CM
Net Weight
1252.0KG
Shipping weight
1351.0KG
Shipping Height
2134MM, 213.4CM
Shipping Width
1210MM, 121.0CM
Shipping Depth
848MM, 84.8CM
Color
Black
Environmental
Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0 - 1015.9meters
Storage Temperature
-15 - 40 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0 - 15240meters
Conformance
Approvals
CE, EN/IEC 62040-1-1, EN/IEC 62040-2, EN/IEC 62040-3, EUROBAT, UL 1778
Standard warranty
1 year repair or replace
Sustainable Offer Status
RoHS
Compliant