APC Symmetra PX 48kW All-In-One Frame, 400V
-
Modular, high-efficiency 3-phase UPS that is scalable as your data center grows up to 160kW/160kVA. Suitable for small, medium & large data center applications.
-
Includes: Installation guide
SYCF48KH Features
Key Features
Run time for load
Min-max
W
Run time for load
Enter the total load (power draw) of all devices to be protected by the UPS here. Based on the value entered we will estimate the run time that you will have during a total power outage. Adding run time increases availability by allowing the system to operate through longer outages without shutting down.
—
The total load (power draw) entered exceeds the maximum value for this product (48000 W)
Please enter load to see estimated run time
The total load (power draw) entered is less than the minimum value for this product ({} W)
Max. Capacity Used
Max. Capacity Used
The maximum percentage of UPS capacity used to support your specified load.
—
Please enter load to see calculated "Max. Capacity Used"
Output power capacity
48.0kWatts
/ 48.0kVA
Output Connections
(1)
Hard wire 5-wire (3P + N + E)
(Battery Backup)
Nominal Output Voltage
400V 3PH
Nominal Input Voltage
400V 3PH
Input Connections
Hard wire 5-wire (3P + N + E)
APC Symmetra PX 48kW All-In-One Frame, 400V
Modular, high-efficiency 3-phase UPS that is scalable as your data center grows up to 160kW/160kVA. Suitable for small, medium & large data center applications.
Includes: Installation guide
-
Multiple cable-entry points
Provides flexibility of UPS placement in the room and easy access to install cabling to the terminal blocks.
-
Scalable power capacity
Reduces UPS over-sizing costs today by allowing quick power upgrades, within the same footprint, later.
Symmetra PX 20kW Scalable to 100kW, 208V with Startup Features & Benefits
Agility
Programmable frequency
Ensures compatibility with different input frequencies.
Intelligent Card Slot
Customize UPS capabilities with management cards.
Scalable power capacity
Reduces UPS over-sizing costs today by allowing quick power upgrades, within the same footprint, later.
Availability
Configurable for N+1 internal redundancy
Provides high availability through redundancy by allowing configuration with one more Power Module than is necessary to support the connected load.
Battery modules connected in parallel
Delivers higher availability through redundant batteries.
Network manageable
Most models provide remote power management options of the UPS over the network. Many do not have NMC embedded.
Modular design
Provides scalability, N+1 redundancy, fast serviceability, and reduced maintenance requirements via self-diagnosing, swappable, and field-replaceable modules.
Redundant Intelligence Modules
Provides higher availability to the UPS connected loads by giving redundant communication paths to critical UPS functions.
Power Modules connected in parallel
Enhances availability by allowing immediate, seamless recovery from isolated module failures.
User-replaceable batteries
Increases availability by allowing a trained user to perform upgrades and replacements of the batteries reducing Mean Time to Repair (MTTR)
Swappable power modules
Allows quick addition of power capacity or replacement of existing power modules. Installed modules are automatically recognized by the system.
User-replaceable power modules
Enables simple upgrades and replacements of the Power Modules.
Automatic internal bypass
Supplies utility power to the connected loads in the event of a UPS power overload or fault.
Manageability
LED status indicators
Quickly understand unit and power status with visual indicators.
Integrates with StruxureWare Data Center Expert
An IT-ready, scalable access monitoring system that collects, organizes, and distributes critical alerts, surveillance video and key information, providing a unified view of complex physical infrastructure environments from anywhere on the network
Audible alarms
Provides notification of changing utility power and UPS power conditions
Sustainability
EU CoC for UPS
Ensures that UPSs sold in the EU are highly efficient
Total cost of Ownership
Fully-rated power kVA equals kW
Reduces cost by eliminating the need for an oversized UPS for Power Factor Corrected (PFC) loads.
5x8 Start-up service included
Required for full coverage of factory warranty
Input power factor correction
Minimizes installation costs by enabling the use of smaller generators and cabling.
Generator compatible
Ensures clean, uninterrupted power to protected equipment when generator power is used.
Product Distribution
United Arab Emirates, Afghanistan, Albania, Armenia, Argentina, Australia, Azerbaijan, Bosnia & Herzegovina, Belgium, Bolivia, Brazil, Belarus, Congo - Kinshasa, Chile, Cameroon, Colombia, Serbia and Montenegro, Cyprus, Czechia, Germany, Denmark, Dominican Republic, Estonia, Eritrea, Ethiopia, Fiji, France, United Kingdom, Georgia, Gambia, Hong Kong SAR China, Honduras, Croatia, India, Iraq, Iceland, Italy, Jamaica, Jordan, Kenya, Cambodia, South Korea, Cayman Islands, Lithuania, Luxembourg, Latvia, Morocco, Myanmar (Burma), Mongolia, Netherlands, Norway, New Zealand, Peru, Philippines, Pakistan, Puerto Rico, Paraguay, Romania, Slovenia, Senegal, Suriname, Thailand, Turkey, Ukraine, Uganda, Uruguay, Venezuela, Vietnam, Yemen, Zambia, Zimbabwe
Output
Max Configurable Power (Watts)
48.0kWatts
/ 48.0kVA
Output Voltage Note
Configurable for 380 : 400 or 415 V 3 Phase nominal output voltage
Efficiency at Full Load
95.0 %
Output Voltage Distortion
Less than 2 %
Output Frequency (sync to mains)
50/60 Hz +/- 3 Hz user adjustable +/- 0.1 Hz Sync to mains
Other Output Voltages
380 V, 400 V, 415 V
Load Crest Factor
Unlimited
Topology
Double conversion online
Waveform type
Sine wave
Overload Operation
10 minutes at 125% and 60 seconds at 150%
Output Voltage Tolerance
+/- 1% static and +/- 5% at 100% load step
Bypass
Built-in static bypass
Input
Input frequency
40 - 70 Hz
Input voltage range for main operations
340 - 477V
Efficiency at Full Load
95.0 %
Input Total Harmonic Distortion
Less than 5 % for full load
Type of Input Protection Required
GL fuse
Other Input Voltages
380 V, 400 V, 415 V
Maximum Short Circuit Withstand (Icw)
30.0kAmps
Input Power Factor at Full Load
0.99
Communications & Management
Interface Port(s)
SmartSlot
Control panel
Multifunction LCD status and control console
Emergency Power Off (EPO)
Yes
Available SmartSlot™ Interface Quantity
2
Physical
Maximum Height
1991MM, 199.1CM
Maximum Width
600MM, 60.0CM
Maximum Depth
1070MM, 107.0CM
Net Weight
307.0KG
Shipping weight
331.0KG
Shipping Height
2140MM, 214.0CM
Shipping Width
1210MM, 121.0CM
Shipping Depth
848MM, 84.8CM
Environmental
Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0 - 1015.9meters
Storage Temperature
-15 - 40 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0 - 4572meters
Protection Class
NEMA 1
Conformance
Approvals
EN 50091-1, EN/IEC 62040-1-1, EN/IEC 62040-3, FCC part 15 class A, VFI-SS-111
Standard warranty
1 year repair or replace
Sustainable Offer Status
RoHS
Compliant
General
Bypass Connection
5 wire (3P + N + E)
Bypass Protection Device
80.0
Max Bypass Input Current
80.0A