APC Symmetra MW 600KW 400V Spare Part Kit Level 2

APC Symmetra MW 600KW 400V Spare Part Kit Level 2 Front Left
APC Symmetra MW 600KW 400V Spare Part Kit Level 2 Front Left
APC Symmetra MW 600KW 400V Spare Part Kit Level 2 Front Left
APC Symmetra MW 600KW 400V Spare Part Kit Level 2 Front Left
APC Symmetra MW 600KW 400V Spare Part Kit Level 2 Front Left
APC Symmetra MW 600KW 400V Spare Part Kit Level 2 Front Left
  • This parts kit contains spare parts applicable to the APC product model shown

View Product Overview

SY600K600H-SPL2 Features

APC Symmetra MW 600KW 400V Spare Part Kit Level 2
This parts kit contains spare parts applicable to the APC product model shown

Product Distribution

United Arab Emirates, Afghanistan, Antigua & Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Austria, Australia, Azerbaijan, Bosnia & Herzegovina, Barbados, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bermuda, Bolivia, Brazil, Bahamas, Botswana, Belarus, Belize, Congo - Kinshasa, Switzerland, Côte d’Ivoire, Cameroon, China, Colombia, Costa Rica, Cyprus, Czechia, Germany, Djibouti, Denmark, Dominica, Dominican Republic, Algeria, Ecuador, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, Fiji, Gabon, Grenada, Georgia, French Guiana, Ghana, Gambia, Guadeloupe, Greece, Guatemala, Guyana, Hong Kong SAR China, Honduras, Croatia, Haiti, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iceland, Italy, Jamaica, Jordan, Kenya, St. Kitts & Nevis, South Korea, Kuwait, Cayman Islands, Lebanon, St. Lucia, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Madagascar, North Macedonia, Mali, Myanmar (Burma), Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Mexico, Malaysia, Mozambique, Namibia, Nigeria, Nicaragua, Netherlands, Norway, New Zealand, Oman, Panama, Philippines, Pakistan, Poland, Puerto Rico, Portugal, Paraguay, Réunion, Romania, Rwanda, Saudi Arabia, Sweden, Singapore, Slovenia, Sierra Leone, Senegal, Somalia, Suriname, El Salvador, Turks & Caicos Islands, Togo, Thailand, Tajikistan, Turkmenistan, Tunisia, Turkey, Trinidad & Tobago, Taiwan, Tanzania, Ukraine, Uganda, Uruguay, Uzbekistan, St. Vincent & Grenadines, Venezuela, U.S. Virgin Islands, Vietnam, Yemen, Mayotte, South Africa, Zambia, Zimbabwe

Technical Specifications

Input

Number of Power Cords
1

Physical

Maximum Height
254MM, 25.4CM
Maximum Width
381MM, 38.1CM
Maximum Depth
762MM, 76.2CM
Net Weight
36.36KG
Shipping weight
45.37KG
Shipping Height
508MM, 50.8CM
Shipping Width
635MM, 63.5CM
Shipping Depth
1016MM, 101.6CM
Units per Pallet
1.0

Environmental

Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0 - 1015.9meters
Storage Temperature
-50 - 40 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0 - 15240meters

Conformance

Approvals
ISO 14001, ISO 9001
Standard warranty
1 year repair or replace

Options

Services