APC Symmetra LX module CTO kit- XR 9 Frame

APC Symmetra LX module CTO kit- XR 9 Frame Front Left
APC Symmetra LX module CTO kit- XR 9 Frame Front Left
APC Symmetra LX module CTO kit- XR 9 Frame Front Left
APC Symmetra LX module CTO kit- XR 9 Frame Front Left
APC Symmetra LX module CTO kit- XR 9 Frame Front Left
APC Symmetra LX module CTO kit- XR 9 Frame Front Left
APC Symmetra LX module CTO kit- XR 9 Frame Front Left
APC Symmetra LX module CTO kit- XR 9 Frame Front Left
  • Accessory solutions to tailor the Symmetra to meet your specific needs

View Product Overview

SYAOPT2XR9 Features

APC Symmetra LX module CTO kit- XR 9 Frame
Accessory solutions to tailor the Symmetra to meet your specific needs

Product Distribution

United Arab Emirates, Afghanistan, Antigua & Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Argentina, Azerbaijan, Bosnia & Herzegovina, Barbados, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bermuda, Bolivia, Brazil, Bahamas, Botswana, Belarus, Belize, Canada, Congo - Kinshasa, Switzerland, Côte d’Ivoire, Chile, Cameroon, Colombia, Costa Rica, Serbia and Montenegro, Cyprus, Czechia, Germany, Djibouti, Denmark, Dominica, Dominican Republic, Algeria, Ecuador, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, Fiji, France, Gabon, Grenada, Georgia, Ghana, Gambia, Guadeloupe, Greece, Guatemala, Guyana, Hong Kong SAR China, Honduras, Croatia, Haiti, Hungary, Indonesia, Ireland, Israel, Iraq, Iceland, Italy, Jamaica, Jordan, Kenya, Cambodia, St. Kitts & Nevis, South Korea, Kuwait, Cayman Islands, Kazakhstan, Lebanon, St. Lucia, Liberia, Lithuania, Luxembourg, Latvia, Morocco, North Macedonia, Mali, Myanmar (Burma), Mongolia, Martinique, Mauritania, Malta, Malawi, Mexico, Malaysia, Mozambique, Namibia, Nigeria, Nicaragua, Netherlands, Norway, Oman, Panama, Peru, Philippines, Pakistan, Puerto Rico, Portugal, Paraguay, Romania, Rwanda, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, El Salvador, Turks & Caicos Islands, Togo, Thailand, Tajikistan, Turkmenistan, Tunisia, Turkey, Trinidad & Tobago, Taiwan, Tanzania, Ukraine, Uganda, United States, Uruguay, Uzbekistan, St. Vincent & Grenadines, Venezuela, U.S. Virgin Islands, Vietnam, Yemen, South Africa, Zambia, Zimbabwe

Technical Specifications

Input

Number of Power Cords
1

Physical

Maximum Height
762MM, 76.2CM
Maximum Width
102MM, 10.2CM
Maximum Depth
25MM, 2.5CM
Net Weight
4.26KG
Shipping weight
4.5KG
Shipping Height
762MM, 76.2CM
Shipping Width
25MM, 2.5CM
Shipping Depth
102MM, 10.2CM

Conformance

Standard warranty
2 years repair or replace

Options

Services