APC Symmetra LX 4kVA Power Module, 200/208V
-
High density, double-conversion on-line power protection with scalable runtime.
-
Includes: Installation guide
SYPM4KP Features
Key Features
Run time for load
Min-max
W
Run time for load
Enter the total load (power draw) of all devices to be protected by the UPS here. Based on the value entered we will estimate the run time that you will have during a total power outage. Adding run time increases availability by allowing the system to operate through longer outages without shutting down.
—
The total load (power draw) entered exceeds the maximum value for this product (3200 W)
Please enter load to see estimated run time
The total load (power draw) entered is less than the minimum value for this product ({} W)
Max. Capacity Used
Max. Capacity Used
The maximum percentage of UPS capacity used to support your specified load.
—
Please enter load to see calculated "Max. Capacity Used"
Output power capacity
3.2kWatts
/ 4.0kVA
Output Connections
(1)
Hard wire 4-wire (2P + N + E)
(Battery Backup)
Nominal Output Voltage
100V, 120V, 200V, 208V
Nominal Input Voltage
200V, 208V
APC Symmetra LX 4kVA Power Module, 200/208V
High density, double-conversion on-line power protection with scalable runtime.
Includes: Installation guide
Product Distribution
Antigua & Barbuda, Anguilla, Netherlands Antilles, Argentina, Aruba, Barbados, Belgium, Bermuda, Bolivia, Brazil, Bahamas, Belize, Canada, Switzerland, Chile, Colombia, Costa Rica, Czechia, Germany, Dominica, Dominican Republic, Ecuador, Spain, Grenada, Guadeloupe, Greece, Guatemala, Guyana, Honduras, Croatia, Haiti, Italy, Jamaica, Japan, St. Kitts & Nevis, South Korea, Cayman Islands, St. Lucia, Morocco, Martinique, Mexico, Nicaragua, Netherlands, Panama, Peru, Puerto Rico, Paraguay, Slovenia, Slovakia, El Salvador, Turks & Caicos Islands, Trinidad & Tobago, Taiwan, United States, Uruguay, St. Vincent & Grenadines, Venezuela, U.S. Virgin Islands
Output
Max Configurable Power (Watts)
3.2kWatts
/ 4.0kVA
Output Voltage Note
Configurable for 120/208 or 120/240 output voltage
Output Voltage Distortion
Less than 5 % at full load
Output Frequency (sync to mains)
47 - 63 Hz Sync to mains, 50 Hz +/- 0.1 % For 50 Hz nominal Unsynchronised, 60 Hz +/- 0.1 % For 60 Hz nominal Unsynchronised
Other Output Voltages
240 V
Load Crest Factor
Up to 5 : 1
Topology
Double conversion online
Waveform type
Sine wave
Maximum Output Current
18
Input
Input frequency
45 - 65 Hz Auto-sensing
Input voltage range for main operations
155 - 276V
Number of Power Cords
1
Other Input Voltages
240 V
Input Power Factor at Full Load
0.98
Physical
Maximum Height
150MM, 15.0CM
Maximum Width
250MM, 25.0CM
Maximum Depth
565MM, 56.5CM
Net Weight
15.0KG
Shipping weight
18.18KG
Shipping Height
439MM, 43.9CM
Shipping Width
790MM, 79.0CM
Shipping Depth
330MM, 33.0CM
Color
Silver
Environmental
Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0 - 3048meters
Storage Temperature
-15 - 45 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0 - 4572meters
Audible noise at 1 meter from surface of unit
62.0dBA
Conformance
Approvals
CSA, FCC part 15 class A, UL 1778
Standard warranty
2 years repair or replace
Sustainable Offer Status
RoHS
Compliant