APC Symmetra 8kVA Scalable to 16kVA N+1 220-240V Black
-
Highly available single phase UPS features redundant and scalable double-conversion on-line power protection
-
Includes: CD with software, User manual
Recommended replacement:
APC Symmetra LX 8kVA Scalable to 16kVA N+1 Tower, 220/230/240V or 480/400/415V,
SYA8K16I
SY8KEXIBX120 Features
Key Features
Run time for load
Min-max
W
Run time for load
Enter the total load (power draw) of all devices to be protected by the UPS here. Based on the value entered we will estimate the run time that you will have during a total power outage. Adding run time increases availability by allowing the system to operate through longer outages without shutting down.
—
The total load (power draw) entered exceeds the maximum value for this product (5600 W)
Please enter load to see estimated run time
The total load (power draw) entered is less than the minimum value for this product ({} W)
Max. Capacity Used
Max. Capacity Used
The maximum percentage of UPS capacity used to support your specified load.
—
Please enter load to see calculated "Max. Capacity Used"
Output power capacity
5.6kWatts
/ 8.0kVA
Output Connections
(1)
Hard wire 3-wire (H N + E)
(Battery Backup)
(8)
IEC 60320 C13
(Battery Backup)
Nominal Output Voltage
230V
Nominal Input Voltage
230V
Input Connections
Hard wire 3-wire (1P + N + E)
APC Symmetra 8kVA Scalable to 16kVA N+1 220-240V Black
Highly available single phase UPS features redundant and scalable double-conversion on-line power protection
Includes: CD with software, User manual
Symmetra Features & Benefits
Marketing features
Low operating and maintenance costs with proven reliability and intelligent battery management .
Intelligent battery management, pioneered by APC, maximizes battery performance and life through intelligent, precision temperature compensated charging. Automatic self tests insure battery reliability and warn customers in advance of battery replacement. Convenient, easy to connect, hot-swappable battery modules provide battery replacement without powering down.
Modular, Scalable, Redundant Architecture future proof initial investment, improves equipment availability, and simplifies maintenance.
Symmetra LX’s redundant N+1 architecture enables the unit to withstand a failures of an intelligence module, battery or power module. Modules are easily replaceable in the field. Customers can add additional power modules or batteries after initial equipment purchase to accommodate loads of up to 16 kVA.
Avoids costly power problems by keeping your IT equipment and data protected and available .
Network grade power conditioning protects from damaging surges and disruptive noise. The double conversion architecture provides tight voltage regulation, frequency regulation ,and zero transfer time to battery during power events.
Peace of mind that comes with complete equipment compatibility and reliability of a market leader .
Safety agency tested and approved means that you can deploy Symmetra with confidence that they meet or exceed the industry’s most rigorous standards.
Save time with easy and convenient remote accessibility.
Network manageable via serial, USB or optional Ethernet. Includes Powerchute® Network Shutdown Software for convenient monitoring and control, safe operating system shutdown, and innovative energy management capabilities.
Scalability
Scalable runtime
Allows additional run time to be quickly added as needed.
Field-replaceable power distribution panel
Ensures compatibility with equipment that has different plug types.
Scalable power capacity
Reduces UPS over-sizing costs today by allowing quick power upgrades, within the same footprint, later.
Plug-and-Play external batteries
Ensures clean, uninterrupted power to the loads when adding extra runtime to the UPS.
Programmable frequency
Ensures compatibility with different input frequencies.
Manageability
Network manageable
Most models provide remote power management options of the UPS over the network. Many do not have NMC embedded.
LCD display
Alpha-Numeric Display which displays system parameters and alarms.
InfraStruXure Manager Compatible
Enables centralized management via the APC InfraStruXure Manager.
Manageable external batteries
Reduces preventative maintenance service needs by monitoring the health and status of the external batteries and their expected runtime.
Intelligent battery management
Maximizes battery performance, life, and reliability through intelligent, precision charging.
Intelligent Card Slot
Customize UPS capabilities with management cards.
Protection
Resettable circuit breakers
Enables a quick recovery from overload events.
Safety-agency approved
Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.
Cold-start capable
Provides temporary battery power when the utility power is out.
Input power factor correction
Minimizes installation costs by enabling the use of smaller generators and cabling.
Power conditioning
Protects connected loads from surges, spikes, lightning, and other power disturbances.
Frequency and voltage regulation
Gives higher application availability by correcting poor frequency and voltage conditions without using the battery.
Generator compatible
Ensures clean, uninterrupted power to the loads in the event of an extended power outage
Availability
Hot-swappable power modules
Ensures clean, uninterrupted power to protected equipment during Power Module replacement.
Modular design
Provides scalability, N+1 redundancy, fast serviceability, and reduced maintenance requirements via self-diagnosing, swappable, and field-replaceable modules.
Hot-swappable batteries
Ensures clean, uninterrupted power to protected equipment while batteries are being replaced
Hot-swappable intelligence modules
Ensures clean, uninterrupted power to protected equipment during Intelligence Module replacement.
Automatic internal bypass
Supplies utility power to the connected loads in the event of a UPS power overload or fault.
Power Modules connected in parallel
Enhances availability by allowing immediate, seamless recovery from isolated module failures.
Redundant Intelligence Modules
Provides higher availability to the UPS connected loads by giving redundant communication paths to critical UPS functions.
Battery modules connected in parallel
Delivers higher availability through redundant batteries.
Configurable for N+1 internal redundancy
Provides high availability through redundancy by allowing configuration with one more Power Module than is necessary to support the connected load.
Automatic restart of loads after UPS shutdown
Automatically starts up the connected equipment upon the return of utility power.
Serviceability
User-replaceable power modules
Enables simple upgrades and replacements of the Power Modules.
User-replaceable intelligence modules
Enables simple upgrades and replacements of the Intelligence Modules.
User-replaceable batteries
Increases availability by allowing a trained user to perform upgrades and replacements of the batteries reducing Mean Time to Repair (MTTR)
Predictive failure notification.
Provides early-warning fault analysis ensuring proactive component replacement.
Disconnected battery notification
Warns when a battery is not available to provide backup power.
Automatic self-test
Periodic battery self-test ensures early detection of a battery that needs to be replaced.
Audible alarms
Provides notification of changing utility power and UPS conditions.
Product Distribution
United Arab Emirates, Afghanistan, Antigua & Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Argentina, Austria, Azerbaijan, Bosnia & Herzegovina, Barbados, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bolivia, Brazil, Botswana, Belarus, Belize, Congo - Kinshasa, Switzerland, Côte d’Ivoire, Chile, Cameroon, Colombia, Costa Rica, Cyprus, Czechia, Germany, Djibouti, Denmark, Dominican Republic, Algeria, Ecuador, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, France, Gabon, United Kingdom, Georgia, Ghana, Gambia, Greece, Guatemala, Guyana, Honduras, Croatia, Hungary, Ireland, Israel, Iraq, Iceland, Jamaica, Jordan, Kenya, South Korea, Kuwait, Cayman Islands, Kazakhstan, Lebanon, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Mali, Mongolia, Mauritania, Malta, Malawi, Mexico, Mozambique, Namibia, Nigeria, Nicaragua, Netherlands, Norway, Oman, Panama, Peru, Pakistan, Puerto Rico, Portugal, Paraguay, Romania, Rwanda, Saudi Arabia, Sweden, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, El Salvador, Togo, Tajikistan, Turkmenistan, Turkey, Trinidad & Tobago, Tanzania, Ukraine, Uganda, Uruguay, Uzbekistan, Venezuela, U.S. Virgin Islands, Yemen, South Africa, Zambia, Zimbabwe
Output
Max Configurable Power (Watts)
11.2kWatts
/ 16.0kVA
Output Voltage Note
Configurable for 220 : 230 or 240 nominal output voltage
Efficiency at Full Load
91.0 %
Output Voltage Distortion
Less than 5 % at full load
Output Frequency (sync to mains)
47 - 53 Hz For 50 Hz nominal Sync to mains, 50 Hz Unsynchronised, 57 - 63 Hz For 60 Hz nominal Sync to mains, 60 Hz Unsynchronised
Other Output Voltages
220 V, 240 V
Load Crest Factor
Up to 5 : 1
Topology
Double conversion online
Waveform type
Sine wave
Bypass
Internal bypass (automatic and manual)
Input
Input frequency
45 - 65 Hz Auto-sensing
Input voltage range for main operations
155 - 276V
Efficiency at Full Load
91.0 %
Other Input Voltages
220 V, 240 V
Input Power Factor at Full Load
0.98
Batteries & Runtime
Battery type
Lead-acid battery
Included Battery Modules
2
Typical recharge time
2.5hour(s)
Battery Slots Empty
2
Expected Battery Life (years)
3 - 5
Battery Charge Power (Watts)
688 Watts
Extendable Run Time
1
Communications & Management
Interface Port(s)
DB-9 RS-232, SmartSlot
Control panel
Multifunction LCD status and control console
Emergency Power Off (EPO)
Yes
Available SmartSlot™ Interface Quantity
3
Physical
Maximum Height
1200MM, 120.0CM
Maximum Width
610MM, 60.96CM
Maximum Depth
690MM, 68.98CM
Net Weight
196.0KG
Shipping weight
246.48KG
Shipping Height
690MM, 68.99CM
Shipping Width
610MM, 60.96CM
Shipping Depth
1200MM, 119.99CM
Color
Black
Environmental
Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0 - 3048meters
Storage Temperature
-15 - 45 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0 - 15240meters
Audible noise at 1 meter from surface of unit
62.0dBA
Online thermal dissipation
1720.0BTU/hr
Conformance
Approvals
C-Tick, CE, EN 50091-2, VDE
Standard warranty
2 years repair or replace, optional on-site warranties available, optional extended warranties available