APC Smart-UPS XL 2200VA RM 3U 230V

APC Smart-UPS XL 2200VA RM 3U 230V Front Left
APC Smart-UPS XL 2200VA RM 3U 230V Front Left
APC Smart-UPS XL 2200VA RM 3U 230V Front Left
APC Smart-UPS XL 2200VA RM 3U 230V Front Left
APC Smart-UPS XL 2200VA RM 3U 230V Front Straight
APC Smart-UPS XL 2200VA RM 3U 230V Back
APC Smart-UPS XL 2200VA RM 3U 230V Back
APC Smart-UPS XL 2200VA RM 3U 230V Front Left
APC Smart-UPS XL 2200VA RM 3U 230V Front Left
APC Smart-UPS XL 2200VA RM 3U 230V Front Straight
APC Smart-UPS XL 2200VA RM 3U 230V Back
APC Smart-UPS XL 2200VA RM 3U 230V Back
  • Intelligent and efficient network power protection from entry level to scaleable runtime. Ideal UPS for servers, point-of-sale, routers, switches, hubs and other ...

  • Includes: CD with software, Rack mounting support rails, Smart UPS signalling RS-232 cable, USB cable, User manual

View Product Overview

SUA2200RMXLI3U Features

Key Features

Run time for load
Min-max
W
Run time for load
Enter the total load (power draw) of all devices to be protected by the UPS here. Based on the value entered we will estimate the run time that you will have during a total power outage. Adding run time increases availability by allowing the system to operate through longer outages without shutting down.

The total load (power draw) entered exceeds the maximum value for this product (1980 W)

Please enter load to see estimated run time

The total load (power draw) entered is less than the minimum value for this product ({} W)

Max. Capacity Used
Max. Capacity Used
The maximum percentage of UPS capacity used to support your specified load.

Please enter load to see calculated "Max. Capacity Used"

Output power capacity
1.98kWatts / 2.2kVA
Rack Height
3U
Output Connections
(2) IEC Jumpers (Battery Backup)
(1) IEC 60320 C19 (Battery Backup)
(8) IEC 60320 C13 (Battery Backup)
Nominal Output Voltage
230V
Nominal Input Voltage
230V
Input Connections
BS1363A British, IEC 60320 C20, Schuko CEE 7 / EU1-16P
Cord Length
1.8meters
APC Smart-UPS XL 2200VA RM 3U 230V
Intelligent and efficient network power protection from entry level to scaleable runtime. Ideal UPS for servers, point-of-sale, routers, switches, hubs and other network devices.
Includes: CD with software, Rack mounting support rails, Smart UPS signalling RS-232 cable, USB cable, User manual

Smart-UPS Features & Benefits

Adaptability

Adjustable voltage sensitivity
Provides the ability to adapt the UPS for optimal performance in specific power environments or generator applications.
Adjustable voltage-transfer points
Maximizes useful battery life by widening the input voltage window or tightening the output voltage regulation.

Serviceability

Resettable circuit breakers
Enables a quick recovery from overload events.
User-replaceable batteries
Increases availability by allowing a trained user to perform upgrades and replacements of the batteries reducing Mean Time to Repair (MTTR)
Hot-swappable batteries
Ensures clean, uninterrupted power to protected equipment while batteries are being replaced
Predictive failure notification.
Provides early-warning fault analysis ensuring proactive component replacement.
Battery failure notification
Provides early-warning fault analysis on batteries enabling timely preventive maintenance

Manageability

Serial connectivity
Provides management of the UPS via a serial port.
USB connectivity
Provides management of the UPS via a USB port (not available on all models).
LED status indicators
Quickly understand unit and power status with visual indicators.
Network manageable
Most models provide remote power management options of the UPS over the network. Many do not have NMC embedded.
Audible alarms
Provides notification of changing utility power and UPS conditions.

Safety

Safety-agency approved
Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.

Availability

Intelligent battery management
Maximizes battery performance, life, and reliability through intelligent, precision charging.
Power conditioning
Protects connected loads from surges, spikes, lightning, and other power disturbances.
Temperature-compensated battery charging
Prolongs battery life by regulating the charge voltage according to battery temperature.
Automatic self-test
Periodic battery self-test ensures early detection of a battery that needs to be replaced.
Boost and Trim Automatic Voltage Regulation (AVR)
Gives higher application availability by correcting low and high voltage conditions without using the battery (not available on all models).
Automatic restart of loads after UPS shutdown
Automatically starts up the connected equipment upon the return of utility power.
Disconnected battery notification
Warns when a battery is not available to provide backup power.

Marketing features

Avoids costly power problems by keeping your IT equipment and data safe and available
Network grade power conditioning protects from damaging surges and disruptive noise. Solid state automatic voltage regulation boosts low input voltage up to 30% and trims high voltage up to 12% without battery operation. Reliable battery back-up capacity to power through outages or gracefully shutdown systems
Save time with easy and convenient remote accessibility
Network manageable via serial, USB or optional ethernet. Includes Powerchute® Business Edition Software for convenient monitoring and control, safe operating system shutdown and innovative energy management capabilities.
Low operating and maintenance costs with high efficiency, proven reliability and intelligent battery management
Patented green operating mode achieves efficiencies over 97%. Smart-ups was the first network UPS to be Energy Star certified. Intelligent battery management, pioneered by APC, maximizes battery performance and life through intelligent, precision temperature compensated charging. Dynamic battery replacement date indicator and automatic self tests insure battery reliability and warn in advance of needing replacement. Convenient, easy to connect, hot-swappable battery modules provide battery replacement without powering down. Designed and manufactured by APC for over 23 years, Smart-UPS is the world’s most trusted network UPS with over 25 million units sold.
Smarter productivity with ability to tailor to your specific application needs
Intuitive LCD interface provides clear information with the ability to configure the UPS locally with easy to use navigation keys. Over 15 different programmable settings including switched outlet group control allow for application specific settings, thresholds and notifications.
Peace of mind that comes with full equipment compatibility and reliability of a leader
Provides pure sine wave output which is recommended by server manufacturers using active power factor corrected (PFC) power supplies. Safety agency tested and approved means that you can deploy Smart-UPS with confidence that they meet or exceed the industry’s most rigorous standards.

Product Distribution

United Arab Emirates, Afghanistan, Antigua & Barbuda, Albania, Armenia, Angola, Argentina, Austria, Azerbaijan, Bosnia & Herzegovina, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Brazil, Botswana, Belarus, Congo - Kinshasa, Switzerland, Côte d’Ivoire, Cameroon, Cyprus, Czechia, Germany, Djibouti, Algeria, Estonia, Egypt, Eritrea, Spain, Ethiopia, Fiji, France, Gabon, United Kingdom, Georgia, Ghana, Gambia, Greece, Hong Kong SAR China, Croatia, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iceland, Italy, Jordan, Kenya, Cambodia, South Korea, Kuwait, Kazakhstan, Lebanon, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Mali, Myanmar (Burma), Mongolia, Mauritania, Malta, Malawi, Malaysia, Mozambique, Namibia, Nigeria, Netherlands, Oman, Peru, Philippines, Pakistan, Portugal, Paraguay, Romania, Rwanda, Saudi Arabia, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, Togo, Thailand, Tajikistan, Turkmenistan, Turkey, Tanzania, Ukraine, Uganda, Uruguay, Uzbekistan, Vietnam, Yemen, South Africa, Zambia, Zimbabwe

Technical Specifications

Output

Max Configurable Power (Watts)
1.98kWatts / 2.2kVA
Output Voltage Note
Configurable for 220 : 230 or 240 nominal output voltage
Efficiency at Full Load
96.0 %
Output Voltage Distortion
Less than 5 % at full load
Output Frequency (sync to mains)
47 - 53 Hz For 50 Hz nominal Sync to mains, 57 - 63 Hz For 60 Hz nominal Sync to mains
Other Output Voltages
220 V, 240 V
Topology
Line interactive
Waveform type
Sine wave
Transfer Time
2-4 ms

Input

Input frequency
50/60 Hz +/- 3 Hz Auto-sensing
Input voltage range for main operations
151 - 302 Adjustable, 160 - 286V
Number of Power Cords
1
Efficiency at Full Load
96.0 %
Transfer Time
2-4 ms

Batteries & Runtime

Battery type
Lead-acid battery
Typical recharge time
3hour(s)
Replacement Battery
Expected Battery Life (years)
3 - 5
RBC Quantity
1
Battery Charge Power (Watts)
287 Watts
Extendable Run Time
1

Communications & Management

Interface Port(s)
DB-9 RS-232, SmartSlot, USB
Control panel
LED status display with load and battery bar-graphs and on line : on battery : replace battery : and overload indicators
Emergency Power Off (EPO)
Optional
Available SmartSlot™ Interface Quantity
1

Surge Protection and Filtering

Surge energy rating
480Joules
Filtering
Full time multi-pole noise filtering : 0.3% IEEE surge let-through : zero clamping response time : meets UL 1449

Physical

Maximum Height
133MM, 13.3CM
Maximum Width
483MM, 48.3CM
Maximum Depth
660MM, 66.0CM
Net Weight
60.0KG
Shipping weight
69.85KG
Shipping Height
270MM, 27.0CM
Shipping Width
600MM, 60.0CM
Shipping Depth
980MM, 98.0CM
Color
Black

Environmental

Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0 - 3048meters
Storage Temperature
-15 - 45 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0 - 15240meters
Audible noise at 1 meter from surface of unit
53.0dBA
Online thermal dissipation
375.0BTU/hr

Conformance

Approvals
C-Tick, CE, GOST, VDE
Standard warranty
2 years repair or replace, optional on-site warranties available, optional extended warranties available

Options

Services