APC Smart-UPS VT Battery Temperature Sensor for External Battery Cabinet

APC Smart-UPS VT Battery Temperature Sensor for External Battery Cabinet Front Left
APC Smart-UPS VT Battery Temperature Sensor for External Battery Cabinet Front Left
APC Smart-UPS VT Battery Temperature Sensor for External Battery Cabinet Front Left
APC Smart-UPS VT Battery Temperature Sensor for External Battery Cabinet Front Left
APC Smart-UPS VT Battery Temperature Sensor for External Battery Cabinet Front Left
APC Smart-UPS VT Battery Temperature Sensor for External Battery Cabinet Front Left
  • Accessory solutions to tailor the Smart-UPS to meet your specific needs

  • Includes: Installation guide, User manual

View Product Overview

SUVTOPT007 Features

APC Smart-UPS VT Battery Temperature Sensor for External Battery Cabinet
Accessory solutions to tailor the Smart-UPS to meet your specific needs
Includes: Installation guide, User manual

Product Distribution

United Arab Emirates, Afghanistan, Albania, Armenia, Angola, Austria, Australia, Azerbaijan, Bosnia & Herzegovina, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Botswana, Belarus, Canada, Congo - Kinshasa, Switzerland, Côte d’Ivoire, Chile, Cameroon, China, Cyprus, Czechia, Germany, Djibouti, Denmark, Algeria, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, Fiji, France, Gabon, United Kingdom, Georgia, Ghana, Gambia, Greece, Hong Kong SAR China, Croatia, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iceland, Italy, Jordan, Japan, Kenya, Cambodia, South Korea, Kuwait, Cayman Islands, Kazakhstan, Lebanon, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Mali, Myanmar (Burma), Mongolia, Mauritania, Malta, Malawi, Malaysia, Mozambique, Namibia, Nigeria, Netherlands, Norway, New Zealand, Oman, Philippines, Pakistan, Portugal, Romania, Rwanda, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, Togo, Thailand, Tajikistan, Turkmenistan, Tunisia, Turkey, Taiwan, Tanzania, Ukraine, Uganda, United States, Uzbekistan, Vietnam, Yemen, South Africa, Zambia, Zimbabwe

Technical Specifications

Physical

Maximum Height
22MM, 2.2CM
Maximum Width
43MM, 4.3CM
Maximum Depth
62MM, 6.2CM
Net Weight
0.03KG
Shipping weight
0.1KG
Shipping Height
30MM, 3.0CM
Shipping Width
210MM, 21.0CM
Shipping Depth
150MM, 15.0CM
Color
Black

Environmental

Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0 - 1015.9meters
Storage Temperature
-50 - 40 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0 - 15240meters

Sustainable Offer Status

PEP
Available in Documentation tab
EOLI
Available in Documentation tab

Options

Services