APC Smart-UPS Ultra On-Line 10KVA PDU 208V (2)L6-20 (2)L6-30

APC Smart-UPS Ultra On-Line 10KVA PDU 208V (2)L6-20 (2)L6-30 Front Left
APC Smart-UPS Ultra On-Line 10KVA PDU 208V (2)L6-20 (2)L6-30 Front Left
APC Smart-UPS Ultra On-Line 10KVA PDU 208V (2)L6-20 (2)L6-30 Front Left
APC Smart-UPS Ultra On-Line 10KVA PDU 208V (2)L6-20 (2)L6-30 Back
APC Smart-UPS Ultra On-Line 10KVA PDU 208V (2)L6-20 (2)L6-30 Front Left
APC Smart-UPS Ultra On-Line 10KVA PDU 208V (2)L6-20 (2)L6-30 Back
  • Ultra-high power density, On-Line power protection with Lithium-ion batteries and scalable runtime options

  • Includes: Installation guide

View Product Overview

SRTL011 Features

APC Smart-UPS Ultra On-Line 10KVA PDU 208V (2)L6-20 (2)L6-30
Ultra-high power density, On-Line power protection with Lithium-ion batteries and scalable runtime options
Includes: Installation guide

Smart-UPS Ultra Features & Benefits

Manageability

High resolution LCD with virtual touch keys
Quickly understand unit and power status with clear indications.
InfraStruXure Manager Compatible
Enables centralized management via the APC InfraStruXure Manager.
Network manageable
Most models provide remote power management options of the UPS over the network. Many do not have NMC embedded.
Serial connectivity
Provides management of the UPS via a serial port.

Protection

Power conditioning
Protects connected loads from surges, spikes, lightning, and other power disturbances.
Resettable circuit breaker
Easy recovery from overloads; no need to replace a fuse. (Not available on Wall Tap SKUs)
Safety-agency approved
Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.
Cold-start capable
Provides temporary battery power when the utility power is out.
Frequency and voltage regulation
Gives higher application availability by correcting poor frequency and voltage conditions without using the battery.
Generator compatible
Ensures clean, uninterrupted power to protected equipment when generator power is used.
Input power factor correction
Minimizes installation costs by enabling the use of smaller generators and cabling.

Adaptability

Rack/Tower mounting convertible
Save extra effort or investment when migrating from tower to rack-mount environment, with auto-rotating LCD and smart installation kits.
Flash upgradeable firmware
Install maintenance releases of firmware remotely using FTP.
Plug-and-Play external batteries
Ensures clean, uninterrupted power to the loads when adding extra runtime to the UPS.

Serviceability

Automatic self-test
Periodic battery self-test ensures early detection of a battery that needs to be replaced.
Battery management system
Provide real time monitoring and protection of lithium-ion batteries in service. Battery state of charge (SOC) and state of health (SOH) is precisely reflected in UPS control and service in field.

Availability

Automatic internal bypass
Pure static bypass switch without bridging contactor securing a fast and reliable transfer to and from bypass, rated for 125% nominal load.
Automatic restart of loads after UPS shutdown
Automatically starts up the connected equipment upon the return of utility power.
Long lifetime of batteries
Increases availability by saving the time and effort on battery replacements during the whole usage time.
Best-in-Class compact design
Enables flexible applications for edge computing with highest power density and energy density, and multiple mounting options
Scalable runtime
Allows additional run time to be quickly added as needed.
Live-swappable batteries
Ensures clean, uninterrupted power to protected equipment while batteries are being replaced

Product Distribution

United Arab Emirates, Argentina, Austria, Australia, Belgium, Bulgaria, Brazil, Switzerland, Chile, China, Colombia, Costa Rica, Serbia and Montenegro, Czechia, Germany, Denmark, Algeria, Estonia, Egypt, Spain, Finland, France, United Kingdom, Greece, Hong Kong SAR China, Croatia, Hungary, Indonesia, Ireland, Israel, Italy, Japan, South Korea, Kazakhstan, Lithuania, Latvia, Morocco, North Macedonia, Mexico, Malaysia, Nigeria, Netherlands, Norway, New Zealand, Peru, Philippines, Poland, Portugal, Romania, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Thailand, Tunisia, Turkey, Taiwan, Ukraine, Vietnam, South Africa

Technical Specifications

Physical

Maximum Height
170MM, 17.0CM
Maximum Width
130MM, 13.0CM
Maximum Depth
92MM, 9.2CM
Net Weight
1.12KG
Shipping weight
1.34KG
Shipping Height
208MM, 20.8CM
Shipping Width
175MM, 17.5CM
Shipping Depth
150MM, 15.0CM

Conformance

Standard warranty
5 years repair or replace

Options

Services