APC Smart-UPS SRT Input/Output Hardwire Kit, 2200VA/3000VA
-
Accessory solutions to tailor the Smart-UPS to meet your specific needs.
-
Includes: Installation guide, Warranty card
SRT012 Features
Key Features
Output Connections
(1)
Hard wire 3-wire (H N + E)
Nominal Output Voltage
120V, 208V, 230V, 240V
Nominal Input Voltage
120V, 208V, 230V, 240V
Input Connections
Hard wire 3-wire (1P + N + E), Hard wire 3-wire (2P + E)
APC Smart-UPS SRT Input/Output Hardwire Kit, 2200VA/3000VA
Accessory solutions to tailor the Smart-UPS to meet your specific needs.
Includes: Installation guide, Warranty card
Product Distribution
United Arab Emirates, Afghanistan, Antigua & Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Argentina, Austria, Australia, Azerbaijan, Bosnia & Herzegovina, Barbados, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bermuda, Bolivia, Brazil, Bahamas, Botswana, Belarus, Belize, Canada, Congo - Kinshasa, Switzerland, Côte d’Ivoire, Chile, Cameroon, Colombia, Costa Rica, Serbia and Montenegro, Cyprus, Czechia, Germany, Djibouti, Denmark, Dominica, Dominican Republic, Algeria, Ecuador, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, Fiji, France, Gabon, United Kingdom, Grenada, Georgia, French Guiana, Ghana, Gambia, Guadeloupe, Greece, Guatemala, Guyana, Honduras, Croatia, Haiti, Hungary, Indonesia, Ireland, Israel, Iraq, Iceland, Italy, Jamaica, Jordan, Kenya, Cambodia, St. Kitts & Nevis, South Korea, Kuwait, Cayman Islands, Kazakhstan, Lebanon, St. Lucia, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Madagascar, North Macedonia, Mali, Myanmar (Burma), Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Mexico, Malaysia, Mozambique, Namibia, Nigeria, Nicaragua, Netherlands, Norway, New Zealand, Oman, Panama, Peru, Philippines, Pakistan, Poland, Puerto Rico, Portugal, Paraguay, Qatar, Réunion, Romania, Rwanda, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, El Salvador, Turks & Caicos Islands, Togo, Thailand, Tajikistan, Turkmenistan, Tunisia, Turkey, Trinidad & Tobago, Taiwan, Tanzania, Ukraine, Uganda, United States, Uruguay, Uzbekistan, St. Vincent & Grenadines, Venezuela, U.S. Virgin Islands, Vietnam, Yemen, Mayotte, South Africa, Zambia, Zimbabwe
Output
Input
Physical
Maximum Height
78MM, 7.8CM
Maximum Width
192MM, 19.2CM
Maximum Depth
85MM, 8.5CM
Net Weight
0.68KG
Shipping weight
1.0KG
Shipping Height
141MM, 14.1CM
Shipping Width
254MM, 25.4CM
Shipping Depth
178MM, 17.8CM
Conformance
Standard warranty
2 years repair or replace
Sustainable Offer Status
RoHS
Compliant