APC Smart-UPS RT Extension Cable for External Battery Packs, 192VDC, 15ft

APC Smart-UPS RT Extension Cable for External Battery Packs, 192VDC, 15ft Front Left
APC Smart-UPS RT Extension Cable for External Battery Packs, 192VDC, 15ft Front Left
APC Smart-UPS RT Extension Cable for External Battery Packs, 192VDC, 15ft Front Left
APC Smart-UPS RT Extension Cable for External Battery Packs, 192VDC, 15ft Front Left
APC Smart-UPS RT Extension Cable for External Battery Packs, 192VDC, 15ft Front Left
APC Smart-UPS RT Extension Cable for External Battery Packs, 192VDC, 15ft Front Left
APC Smart-UPS RT Extension Cable for External Battery Packs, 192VDC, 15ft Front Left
APC Smart-UPS RT Extension Cable for External Battery Packs, 192VDC, 15ft Front Left
  • Accessory solutions to tailor the Smart-UPS to meet your specific needs.

  • Includes: Installation guide

View Product Overview

SURT008 Features

APC Smart-UPS RT Extension Cable for External Battery Packs, 192VDC, 15ft
Accessory solutions to tailor the Smart-UPS to meet your specific needs.
Includes: Installation guide

Product Distribution

United Arab Emirates, Afghanistan, Antigua & Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Austria, Australia, Azerbaijan, Bosnia & Herzegovina, Barbados, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bermuda, Bolivia, Brazil, Bahamas, Botswana, Belarus, Belize, Canada, Congo - Kinshasa, Switzerland, Côte d’Ivoire, Chile, Cameroon, China, Colombia, Costa Rica, Serbia and Montenegro, Cyprus, Czechia, Germany, Djibouti, Denmark, Dominica, Dominican Republic, Algeria, Ecuador, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, Fiji, Gabon, United Kingdom, Grenada, Georgia, Ghana, Gambia, Guadeloupe, Greece, Guatemala, Guyana, Hong Kong SAR China, Honduras, Croatia, Haiti, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iceland, Italy, Jamaica, Jordan, Japan, Kenya, Cambodia, St. Kitts & Nevis, South Korea, Kuwait, Cayman Islands, Kazakhstan, Lebanon, St. Lucia, Liberia, Lithuania, Luxembourg, Latvia, Morocco, North Macedonia, Mali, Myanmar (Burma), Mongolia, Martinique, Mauritania, Malta, Malawi, Mexico, Malaysia, Mozambique, Namibia, Nigeria, Nicaragua, Netherlands, Norway, New Zealand, Oman, Panama, Peru, Philippines, Pakistan, Poland, Puerto Rico, Portugal, Paraguay, Romania, Rwanda, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, El Salvador, Turks & Caicos Islands, Togo, Thailand, Tajikistan, Turkmenistan, Tunisia, Turkey, Trinidad & Tobago, Taiwan, Tanzania, Ukraine, Uganda, United States, Uruguay, Uzbekistan, St. Vincent & Grenadines, Venezuela, U.S. Virgin Islands, Vietnam, Yemen, South Africa, Zambia, Zimbabwe

Technical Specifications

Input

Number of Power Cords
1

Physical

Maximum Height
51MM, 5.1CM
Maximum Width
381MM, 38.1CM
Maximum Depth
4572MM, 457.2CM
Net Weight
3.18KG
Shipping weight
4.1KG
Shipping Height
108MM, 10.8CM
Shipping Width
470MM, 47.0CM
Shipping Depth
591MM, 59.1CM

Conformance

Standard warranty
1 year repair or replace

Options

Services