APC Smart-UPS Power Module, 3000VA, 120V
-
Accessory solutions to tailor the Smart-UPS to meet your specific needs
-
Includes: Installation guide
SUPM3000 Features
APC Smart-UPS Power Module, 3000VA, 120V
Accessory solutions to tailor the Smart-UPS to meet your specific needs
Includes: Installation guide
-
Easy to install
Innovative design allows for fast, easy installation by almost anybody.
Product Distribution
Anguilla, Barbados, Bermuda, Brazil, Bahamas, Belize, Canada, Chile, Colombia, Costa Rica, Czechia, Dominican Republic, Greece, Guatemala, Guyana, Honduras, Croatia, Haiti, Italy, Jamaica, Cayman Islands, Morocco, Nicaragua, Netherlands, Panama, Puerto Rico, Slovenia, Slovakia, El Salvador, Turks & Caicos Islands, Trinidad & Tobago, United States, Venezuela, U.S. Virgin Islands
Input
Number of Power Cords
1
Input Power
2850 Watts
Physical
Maximum Height
83MM, 8.3CM
Maximum Width
216MM, 21.6CM
Maximum Depth
648MM, 64.8CM
Net Weight
17.27KG
Shipping weight
19.09KG
Shipping Height
229MM, 22.9CM
Shipping Width
895MM, 89.5CM
Shipping Depth
394MM, 39.4CM
Environmental
Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0 - 3048meters
Storage Temperature
-15 - 45 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0 - 15240meters
Conformance
Standard warranty
2 years repair or replace