APC Smart-UPS Power Module, 1500VA, 120V
-
Accessory solutions to tailor the Smart-UPS to meet your specific needs
-
Includes: Installation guide
SUPM1500 Features
APC Smart-UPS Power Module, 1500VA, 120V
Accessory solutions to tailor the Smart-UPS to meet your specific needs
Includes: Installation guide
-
Easy to install
Innovative design allows for fast, easy installation by almost anybody.
Product Distribution
Canada, Chile, Czechia, Greece, Croatia, Italy, Morocco, Netherlands, Slovenia, Slovakia, United States
Input
Number of Power Cords
1
Input Power
1425 Watts
Physical
Maximum Height
83MM, 8.26CM
Maximum Width
216MM, 21.59CM
Maximum Depth
648MM, 64.77CM
Net Weight
17.27KG
Shipping weight
19.05KG
Shipping Height
229MM, 22.86CM
Shipping Width
394MM, 39.37CM
Shipping Depth
895MM, 89.54CM
Environmental
Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0 - 3048meters
Storage Temperature
-15 - 45 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0 - 15240meters
Conformance
Standard warranty
2 years repair or replace