APC Service Bypass Panel 200/208/240 V, 100 A, MBB, Hardwire input/output
-
Extremely reliable service bypass panels designed for APC Smart-UPS and Symmetra UPS products.
-
Includes: Installation guide, Rack mounting brackets, User manual
SBP16KP Features
Key Features
Rack Height
4U
Output Connections
(1)
Hard wire 4-wire (2P + N + E)
(1)
Hard wire 3-wire (H N + E)
Nominal Output Voltage
120V, 200V, 208V, 230V
Nominal Input Voltage
200V, 208V, 230V, 480V 3PH
Input Connections
Hard wire 3-wire (2P + E), Hard wire 3-wire (H N + E), Hard wire 4-wire (2P + N + E), Hard wire 5-wire (3P + N + E)
APC Service Bypass Panel 200/208/240 V, 100 A, MBB, Hardwire input/output
Extremely reliable service bypass panels designed for APC Smart-UPS and Symmetra UPS products.
Includes: Installation guide, Rack mounting brackets, User manual
-
Wrap Around System Bypass
(3) Breaker maintenance bypass panel to isolate the UPS from the critical load
Product Distribution
United Arab Emirates, Afghanistan, Antigua & Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Argentina, Austria, Australia, Azerbaijan, Bosnia & Herzegovina, Barbados, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bermuda, Bolivia, Brazil, Bahamas, Botswana, Belarus, Belize, Canada, Congo - Kinshasa, Switzerland, Côte d’Ivoire, Chile, Cameroon, China, Colombia, Costa Rica, Serbia and Montenegro, Cyprus, Czechia, Germany, Djibouti, Denmark, Dominica, Dominican Republic, Algeria, Ecuador, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, Fiji, France, Gabon, United Kingdom, Grenada, Georgia, French Guiana, Ghana, Gambia, Guadeloupe, Greece, Guatemala, Guyana, Hong Kong SAR China, Honduras, Croatia, Haiti, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iceland, Italy, Jamaica, Jordan, Japan, Kenya, St. Kitts & Nevis, South Korea, Kuwait, Cayman Islands, Kazakhstan, Lebanon, St. Lucia, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Madagascar, North Macedonia, Mali, Myanmar (Burma), Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Mexico, Malaysia, Mozambique, Namibia, Nigeria, Nicaragua, Netherlands, Norway, New Zealand, Oman, Panama, Peru, Philippines, Pakistan, Poland, Puerto Rico, Portugal, Paraguay, Réunion, Romania, Rwanda, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, El Salvador, Turks & Caicos Islands, Togo, Thailand, Tajikistan, Turkmenistan, Tunisia, Turkey, Trinidad & Tobago, Taiwan, Tanzania, Ukraine, Uganda, United States, Uruguay, Uzbekistan, St. Vincent & Grenadines, Venezuela, U.S. Virgin Islands, Vietnam, Yemen, Mayotte, South Africa, Zambia, Zimbabwe
Output
Efficiency at Full Load
99 % %
Other Output Voltages
220 V, 240 V
Overload Protection
Yes
Maximum Total Current Draw
100
Input
Input frequency
50/60 Hz
Acceptable Input Voltage
200 - 240VAC
Number of Power Cords
1
Efficiency at Full Load
99 % %
Load Power Factor Range
0 to 1
Load Capacity
20000VA
Maximum Input Current
100A
Maximum Line Current
100A
Physical
Maximum Height
178MM, 17.8CM
Maximum Width
432MM, 43.2CM
Maximum Depth
660MM, 66.0CM
Net Weight
21.36KG
Shipping weight
31.29KG
Shipping Height
305MM, 30.5CM
Shipping Width
610MM, 61.0CM
Shipping Depth
991MM, 99.1CM
Color
Black
Environmental
Operating Temperature
-20 - 50 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0 - 4572meters
Storage Temperature
-40 - 65 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0 - 15240meters
Conformance
Approvals
CSA, GOST
Standard warranty
2 years (parts only)
Sustainable Offer Status
RoHS
Compliant
Other Environmental Compliance
China RoHS