APC SYMMETRA LX FLAME RETARDANT BATTERY MODULE
-
Extended run power protection for servers, networks, and telecommunications
-
Includes: Installation guide
SYBT5FR Features
APC SYMMETRA LX FLAME RETARDANT BATTERY MODULE
Extended run power protection for servers, networks, and telecommunications
Includes: Installation guide
-
Hot Pluggable Operation
Add or remove servers without having to power off the switch.
-
Intelligent battery management
Maximizes battery performance, life, and reliability through intelligent, precision charging.
Product Distribution
Afghanistan, Antigua & Barbuda, Anguilla, Netherlands Antilles, Argentina, Australia, Barbados, Belgium, Bermuda, Bolivia, Brazil, Bahamas, Belize, Canada, Switzerland, Chile, China, Colombia, Costa Rica, Czechia, Germany, Dominica, Dominican Republic, Ecuador, Fiji, Grenada, Guadeloupe, Greece, Guatemala, Guyana, Hong Kong SAR China, Honduras, Croatia, Haiti, Indonesia, India, Italy, Jamaica, Japan, St. Kitts & Nevis, South Korea, Cayman Islands, St. Lucia, Morocco, Myanmar (Burma), Martinique, Mexico, Malaysia, Nicaragua, Netherlands, New Zealand, Panama, Peru, Philippines, Puerto Rico, Portugal, Paraguay, Singapore, Slovenia, Slovakia, El Salvador, Turks & Caicos Islands, Thailand, Turkey, Trinidad & Tobago, Taiwan, United States, Uruguay, St. Vincent & Grenadines, Venezuela, U.S. Virgin Islands, Vietnam
Output
Battery Output Voltage
120 V
Batteries & Runtime
Battery type
Lead-acid battery
Battery mounting
Enclosed battery cartridge
Battery Placement
Internal battery
Battery manufacturer
Yuasa
Expected Battery Life (years)
4 - 6
RBC Quantity
1
Battery blocks per string
10
Physical
Maximum Height
140MM, 14.0CM
Maximum Width
210MM, 21.0CM
Maximum Depth
546MM, 54.6CM
Net Weight
29.1KG
Shipping weight
32.28KG
Shipping Height
385MM, 38.5CM
Shipping Width
750MM, 75.0CM
Shipping Depth
286MM, 28.6CM
Environmental
Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0 - 3048meters
Storage Temperature
-15 - 45 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0 - 4572meters
Conformance
Approvals
CSA, UL 1778
Standard warranty
2 years repair or replace
Sustainable Offer Status
RoHS
Compliant
Proposition 65 Warning
Available in Documentation tab