APC Replacement Battery Cartridge #5 Japan
-
Genuine APC RBC(TM) are tested and certified for compatibility to restore UPS performance to the original specifications.
-
Includes: All required connectors, Battery recycling guide, Installation guide, Reusable packaging
RBC5J Features
APC Replacement Battery Cartridge #5 Japan
Genuine APC RBC(TM) are tested and certified for compatibility to restore UPS performance to the original specifications.
Includes: All required connectors, Battery recycling guide, Installation guide, Reusable packaging
Replacement Battery Cartridges Features & Benefits
Compatiblity
Guaranteed UPS compatibility
Tested and approved to restore the performance of your APC UPS. Maintains UPS safety certifications (UL, VDE, CSA) and lifetime equipment protection policy (as applicable).
Long battery life
Designed by APC by Schneider Electric exclusively for APC UPS's for complete compatibility with the intelligent battery management system.
Convenience
Prepaid postage to a nearby recycling partner (availability varies by country)
Insures that almost 100% of the old battery is recycled, protecting the environment.
Fully assembled for easy hot-swap installation
APC RBCs are safe, reliable and contain a minimum number of connections saving valuable time. Because APC RBCs are hot-swappable, no network downtime is required in order to install them.
Re-usable packaging with clear instructions on how to properly dispose of spent batteries.
Convenient, easy and green.
Product Distribution
Switzerland, Greece, Croatia, Hungary, Japan, Morocco, Netherlands, Slovenia
Input
Number of Power Cords
1
Batteries & Runtime
Battery type
Lead-acid battery
Battery mounting
Stand alone battery stack
Expected Battery Life (years)
3 - 5
Replacement battery cartridge note
Flame Retardant, Long Life
RBC Quantity
1
Physical
Maximum Height
94MM, 9.4CM
Maximum Width
130MM, 13.0CM
Maximum Depth
150MM, 15.0CM
Net Weight
4.95KG
Shipping weight
5.44KG
Shipping Height
168MM, 16.76CM
Shipping Width
168MM, 16.76CM
Shipping Depth
203MM, 20.32CM
Environmental
Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0 - 3048meters
Storage Temperature
-15 - 45 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0 - 15240meters
Conformance
Standard warranty
30 days
Sustainable Offer Status
RoHS
Compliant