APC Personal SurgeArrest, 7 outlet, phone line protection
-
Basic Protection Against Power Surges for Computers and Electronics
-
Includes: (2) 1.8 m telephone cables, User manual
PER7T Features
Key Features
Nominal Input Voltage
120V
Input Connections
NEMA 5-15P
Cord Length
1.8meters
APC Personal SurgeArrest, 7 outlet, phone line protection
Basic Protection Against Power Surges for Computers and Electronics
Includes: (2) 1.8 m telephone cables, User manual
SurgeArrest Essential Features & Benefits
Protection
Safety-Agency Approved Surge Protector
All the APC surge protectors undergo stringent testing to comply with global and local agency safety requirements.
Noise Filtering
Attenuates EMI/RFI line noise that can cause data errors and keyboard lockups, ensuring better performance of protected equipment.
Lightning and Surge Protection
To prevent damage to your equipment from electric power surges and spikes.
Safety
Catastrophic Event Protection
SurgeArrest components such as MOVs and Thermal fuse ensure instantaneous reaction to lightning strikes and wiring faults. If the surge components are damaged due to power spike or over voltage, excess power cannot reach your equipment. Unlike the APC SurgeArrest products, most surge suppressors continue to let power through even after circuits have been damaged, leaving your equipment exposed to other damaging surges.
Building Wiring Fault Indicator
This LED informs users of potentially dangerous wiring problems in the wall circuit.
Protection working indicator
SurgeArrest will warn you if its circuitry has been damaged by heavy strike or power line surge and it is unable to provide 100% protection. If still under warranty, APC will then replace your damaged SurgeArrest free of charge.
Fail Safe Mode
Most other surge suppressors continue to let power through even after their circuits have been damaged, leaving your equipment exposed to future surges. APC's SurgeArrest fail safe, which means that once the circuit of an APC SurgeArrest has been compromised the unit disconnects equipment from the power supply ensuring that no damaging surges reach your equipment.
Marketing features
Data-line Protection
Protection of data lines (Ethernet, Coaxial and Phone lines) ensures complete protection of your equipment from surges. It is very important to protect your equipment from “back door” electric surges traveling through data lines, as they can be as damaging to your equipment as surges traveling over power lines.
Resettable circuit breaker
Easy recovery from overloads; no need to replace a fuse. (Not available on Wall Tap SKUs)
Product Distribution
Anguilla, Barbados, Belgium, Bermuda, Brazil, Bahamas, Belize, Canada, Chile, Costa Rica, Serbia and Montenegro, Czechia, Dominican Republic, Ecuador, Greece, Guatemala, Guyana, Honduras, Croatia, Haiti, Italy, Jamaica, Morocco, Mexico, Nicaragua, Netherlands, Panama, Puerto Rico, Slovenia, El Salvador, Trinidad & Tobago, United States, Venezuela, U.S. Virgin Islands
Output
Number of Outlets
7.0
Receptacle Style
NEMA 5-15R
Input
Input frequency
50/60 Hz +/- 5 Hz Auto-sensing
Number of Power Cords
1
Maximum Line Current
15A
Surge Protection and Filtering
Surge energy rating
840Joules
eP Joule Rating
1060
Data Lines Protected
(multi-line only)
(multi-line only)
1
Physical
Maximum Height
51MM, 5.1CM
Maximum Width
108MM, 10.8CM
Maximum Depth
267MM, 26.7CM
Net Weight
0.82KG
Shipping weight
1.05KG
Shipping Height
53MM, 5.3CM
Shipping Width
324MM, 32.4CM
Shipping Depth
184MM, 18.4CM
Color
Beige
Master Carton Units
12.0
Master Carton Weight
12.6
Units per Pallet
384.0
SCC Codes
10731304000126
Environmental
Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0 - 3048meters
Storage Temperature
-15 - 45 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0 - 15240meters
Conformance
Approvals
CSA, UL 1283, UL 1363, UL 1449, UL 497A
Equipment protection policy
Lifetime : $50000
Standard warranty
Limited Lifetime
Sustainable Offer Status
EOLI
Available in Documentation tab