APC Parallel Maintenance Bypass for 2 UPS (1+1) 3:1 15-20kVA Wallmount

APC Parallel Maintenance Bypass for 2 UPS (1+1) 3:1 15-20kVA Wallmount Front Left
APC Parallel Maintenance Bypass for 2 UPS (1+1) 3:1 15-20kVA Wallmount Front Left
APC Parallel Maintenance Bypass for 2 UPS (1+1) 3:1 15-20kVA Wallmount Front Left
APC Parallel Maintenance Bypass for 2 UPS (1+1) 3:1 15-20kVA Wallmount Front Straight
APC Parallel Maintenance Bypass for 2 UPS (1+1) 3:1 15-20kVA Wallmount Application
APC Parallel Maintenance Bypass for 2 UPS (1+1) 3:1 15-20kVA Wallmount Miscellaneous
APC Parallel Maintenance Bypass for 2 UPS (1+1) 3:1 15-20kVA Wallmount Front Left
APC Parallel Maintenance Bypass for 2 UPS (1+1) 3:1 15-20kVA Wallmount Front Straight
APC Parallel Maintenance Bypass for 2 UPS (1+1) 3:1 15-20kVA Wallmount Application
APC Parallel Maintenance Bypass for 2 UPS (1+1) 3:1 15-20kVA Wallmount Miscellaneous
  • Please refer to the Galaxy VS range for replacements.

  • Includes: Installation guide

View Product Overview

SBPAR3I15K20R2M2-WP Features

Key Features

Run time for load
Min-max
W
Run time for load
Enter the total load (power draw) of all devices to be protected by the UPS here. Based on the value entered we will estimate the run time that you will have during a total power outage. Adding run time increases availability by allowing the system to operate through longer outages without shutting down.

The total load (power draw) entered exceeds the maximum value for this product (0 W)

Please enter load to see estimated run time

The total load (power draw) entered is less than the minimum value for this product ({} W)

Max. Capacity Used
Max. Capacity Used
The maximum percentage of UPS capacity used to support your specified load.

Please enter load to see calculated "Max. Capacity Used"

Output Connections
(1) Hard wire 3-wire (H N + E) (Battery Backup)
Nominal Output Voltage
220V
Nominal Input Voltage
400V 3PH
APC Parallel Maintenance Bypass for 2 UPS (1+1) 3:1 15-20kVA Wallmount
Please refer to the Galaxy VS range for replacements.
Includes: Installation guide

Galaxy 3500 Features & Benefits

Total cost of Ownership

Excellent footprint
Small UPS footprint provides maximum usage of valuable electrical room floorspace
Input power factor correction
Minimizes installation costs by enabling the use of smaller generators and cabling.
Temperature-compensated battery charging
Prolongs battery life by regulating the charge voltage according to battery temperature.

Manageability

LCD graphics display
Text and mimic diagrams that display modes of operation, system parameters and alarms.
Audible alarms
Provides notification of changing utility power and UPS power conditions
Built-in Web/SNMP management
Full-featured management via a Web browser as well as comprehensive management from a Network Management System.
Environmental monitoring
Prevent equipment failure from a full range of threatening environmental conditions.

Sustainability

EU CoC for UPS
Ensures that UPSs sold in the EU are highly efficient

Availability

Advanced electrical features
Excellent power conditioning, very low harmonic distortion through IGBT rectifier, input power factor correction, and high power efficiency
Automatic internal bypass
Supplies utility power to the connected loads in the event of a UPS power overload or fault.
Dual mains input
Increases availability by allowing the UPS to be connected to two separate power sources.
Frequency and voltage regulation
Gives higher application availability by correcting poor frequency and voltage conditions without using the battery.
Generator compatible
Ensures clean, uninterrupted power to protected equipment when generator power is used.
Hot-swappable batteries
Ensures clean, uninterrupted power to protected equipment while batteries are being replaced
Parallel-capacity capability
Increases total power capacity by using multiple uninterruptible power supplies simultaneously.

Serviceability

Multiple levels of service
With the option of packages or individual service components, our services are structured to allow you to pick and choose based on your needs.
Technical support
Our experienced technical support engineers are available to answer your questions, giving you peace of mind knowing the help you need is there when you need it.
User-replaceable air filters
Enables quick and simple replacement of air filters.
Battery replacement without tools
Enables fast battery replacement, lowering Mean Time to Repair (MTTR).
Front-access servicing
Simplifies installation and UPS maintenance while minimizing space requirements.

Product Distribution

United Arab Emirates, Afghanistan, Albania, Armenia, Angola, Austria, Australia, Azerbaijan, Bosnia & Herzegovina, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Botswana, Belarus, Congo - Kinshasa, Switzerland, Côte d’Ivoire, Cameroon, Cyprus, Czechia, Germany, Djibouti, Denmark, Algeria, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, Fiji, France, Gabon, United Kingdom, Georgia, French Guiana, Ghana, Gambia, Guadeloupe, Greece, Hong Kong SAR China, Croatia, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iceland, Italy, Jordan, Kenya, Cambodia, South Korea, Kuwait, Kazakhstan, Lebanon, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Madagascar, North Macedonia, Mali, Myanmar (Burma), Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Malaysia, Mozambique, Namibia, Nigeria, Norway, New Zealand, Oman, Philippines, Pakistan, Poland, Portugal, Réunion, Romania, Rwanda, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, Turks & Caicos Islands, Togo, Thailand, Tajikistan, Turkmenistan, Tunisia, Turkey, Taiwan, Tanzania, Ukraine, Uganda, Uzbekistan, Vietnam, Yemen, Mayotte, South Africa, Zambia, Zimbabwe

Technical Specifications

Output

Other Output Voltages
230 V

Input

Physical

Maximum Height
1200MM, 120.0CM
Maximum Width
1010MM, 101.0CM
Maximum Depth
800MM, 80.0CM
Net Weight
100.0KG
Shipping weight
100.0KG
Shipping Height
1200MM, 120.0CM
Shipping Width
1010MM, 101.0CM
Shipping Depth
800MM, 80.0CM

Environmental

Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0 - 3048meters
Storage Temperature
-15 - 45 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0 - 9144meters

Conformance

Approvals
EN 50091-2, EN/IEC 62040-1-1, EN/IEC 62040-3, VFI-SS-111
Standard warranty
1 year repair or replace

Options

Services