APC Mobile Power Pack, 3000mAh Li-ion cylinder, Silver ( EMEA/CIS/MEA)
M3SR-EC Features
Key Features
Nominal Input Voltage
5V
APC Mobile Power Pack, 3000mAh Li-ion cylinder, Silver ( EMEA/CIS/MEA)
Includes: USB power adapter, User manual
Mobile Power Packs Features & Benefits
Compatiblity
Mobile device compatible
Mobile power packs recharge all devices that connect to power using a USB cable, including your mobile phone, tablet, audio player, handheld gaming console, and e-reader.
Convenience
LED battery charge indicator
Push-button activated LED display provides battery charge status.
Availability
Efficient charging
Extends the Mobile Power Pack's battery life by automatically shutting down when the connected devices have completely charged.
Product Distribution
United Arab Emirates, Albania, Armenia, Angola, Austria, Azerbaijan, Bosnia & Herzegovina, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Botswana, Belarus, Congo - Kinshasa, Switzerland, Côte d’Ivoire, Cameroon, Cyprus, Czechia, Djibouti, Denmark, Algeria, Egypt, Eritrea, Spain, Ethiopia, Gabon, United Kingdom, Georgia, French Guiana, Ghana, Gambia, Guadeloupe, Greece, Croatia, Ireland, Israel, Iraq, Iceland, Italy, Jordan, Kenya, Kuwait, Kazakhstan, Lebanon, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Madagascar, Mali, Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Mozambique, Namibia, Nigeria, Netherlands, Oman, Pakistan, Poland, Portugal, Qatar, Réunion, Rwanda, Saudi Arabia, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, Turks & Caicos Islands, Togo, Tajikistan, Turkmenistan, Tunisia, Turkey, Tanzania, Ukraine, Uganda, Uzbekistan, Yemen, Mayotte, South Africa, Zambia, Zimbabwe
Output
Battery Capacity (mAh)
3000
Battery Output Voltage
5 V
Input
Input Power
5 Watts
Batteries & Runtime
Battery type
Li-Ion (Lithium-Ion)
Battery life (number of cycles)
360 cycles
Physical
Maximum Height
72MM, 7.2CM
Maximum Width
23MM, 2.3CM
Maximum Depth
33MM, 3.3CM
Net Weight
0.08KG
Shipping weight
0.14KG
Shipping Height
134MM, 13.4CM
Shipping Width
89MM, 8.9CM
Shipping Depth
29MM, 2.9CM
Color
Silver
Environmental
Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 (Non-condensing) %
Operating Elevation
0 - 3048meters
Storage Temperature
0 - 50 °C
Storage Relative Humidity
0 - 95 (Non-condensing) %
Storage Elevation
0 - 3048meters
Conformance
Approvals
CE Mark, EN/IEC 60950-1, FCC part 15 class B
Standard warranty
2 years repair or replace
Sustainable Offer Status
RoHS
Compliant