APC High Performance Battery Module for the Symmetra PX 250/500kW
SYBT9-B6 Features
APC High Performance Battery Module for the Symmetra PX 250/500kW
Includes: Installation guide
-
Battery modules connected in parallel
Delivers higher availability through redundant batteries.
-
Battery replacement without tools
Enables fast battery replacement, lowering Mean Time to Repair (MTTR).
-
Intelligent battery management
Maximizes battery performance, life, and reliability through intelligent, precision charging.
-
Swappable batteries
Allows quick addition of runtime capacity or replacement of existing battery modules. Installed modules are automatically recognized by the system.
Product Distribution
United Arab Emirates, Antigua & Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Argentina, Australia, Azerbaijan, Bosnia & Herzegovina, Barbados, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bermuda, Bolivia, Brazil, Botswana, Belarus, Belize, Canada, Congo - Kinshasa, Côte d’Ivoire, Chile, Cameroon, Colombia, Costa Rica, Serbia and Montenegro, Cyprus, Germany, Djibouti, Denmark, Dominican Republic, Ecuador, Estonia, Eritrea, Ethiopia, France, Gabon, United Kingdom, Georgia, Ghana, Gambia, Guatemala, Guyana, Hong Kong SAR China, Honduras, Croatia, India, Iraq, Iceland, Italy, Jamaica, Jordan, Kenya, South Korea, Kuwait, Cayman Islands, Lebanon, Liberia, Lithuania, Luxembourg, Latvia, Morocco, North Macedonia, Mali, Mongolia, Mauritania, Malta, Malawi, Mozambique, Namibia, Nicaragua, Netherlands, Norway, New Zealand, Oman, Panama, Peru, Philippines, Pakistan, Puerto Rico, Paraguay, Romania, Rwanda, Slovenia, Sierra Leone, Senegal, Somalia, Suriname, El Salvador, Togo, Thailand, Tajikistan, Turkmenistan, Turkey, Trinidad & Tobago, Tanzania, Ukraine, Uganda, United States, Uruguay, Uzbekistan, Venezuela, U.S. Virgin Islands, Vietnam, Yemen, Zambia, Zimbabwe
Output
Battery Output Voltage
384 V
Batteries & Runtime
Battery type
VRLA
Battery mounting
Enclosed battery cartridge
Battery Placement
Internal battery
Expected Battery Life (years)
3 - 5
Battery blocks per string
6
Battery Design Life
5 - 8
Physical
Maximum Height
159MM, 15.9CM
Maximum Width
107MM, 10.7CM
Maximum Depth
700MM, 70.0CM
Net Weight
153.0KG
Shipping weight
160.91KG
Shipping Height
180MM, 18.0CM
Shipping Width
810MM, 81.0CM
Shipping Depth
648MM, 64.8CM
Environmental
Operating Temperature
18 - 27 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0 - 1015.9meters
Storage Temperature
-15 - 40 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0 - 15240meters
Conformance
Approvals
cUL listed, EUROBAT, UL listed, VDE
Standard warranty
1 year (parts only)
Sustainable Offer Status
RoHS
Compliant
Proposition 65 Warning
Available in Documentation tab