APC Easy UPS On-Line, 1000VA, Lithium-ion, Rack/Tower 2U, 230V, 6 IEC C13 outlets, Intelligent Card Slot, W/ rail kit
-
Double-conversion On-line UPS with Lithium-Ion battery to scalable runtime. Ideal UPS for essential power protection needs even in the most unstable power conditions ...
-
Includes: Basic UPS signalling RS-232 cable, C13-C14 power cord, IEC-C14 - Shuko input power cord, Rack mounting brackets, Rack mounting support rails, Safety guide ...
SRVL1KRIRK Features
Key Features
Run time for load
Min-max
W
Run time for load
Enter the total load (power draw) of all devices to be protected by the UPS here. Based on the value entered we will estimate the run time that you will have during a total power outage. Adding run time increases availability by allowing the system to operate through longer outages without shutting down.
—
The total load (power draw) entered exceeds the maximum value for this product (900 W)
Please enter load to see estimated run time
The total load (power draw) entered is less than the minimum value for this product ({} W)
Max. Capacity Used
Max. Capacity Used
The maximum percentage of UPS capacity used to support your specified load.
—
Please enter load to see calculated "Max. Capacity Used"
Output power capacity
900 Watts
/ 1.0kVA
Rack Height
2U
Output Connections
(6)
IEC 60320 C13
(Battery Backup)
Nominal Output Voltage
230V
Nominal Input Voltage
230V
Input Connections
IEC 60320 C14
APC Easy UPS On-Line, 1000VA, Lithium-ion, Rack/Tower 2U, 230V, 6 IEC C13 outlets, Intelligent Card Slot, W/ rail kit
Double-conversion On-line UPS with Lithium-Ion battery to scalable runtime. Ideal UPS for essential power protection needs even in the most unstable power conditions.
Includes: Basic UPS signalling RS-232 cable, C13-C14 power cord, IEC-C14 - Shuko input power cord, Rack mounting brackets, Rack mounting support rails, Safety guide, Stabilization feet, USB cable, User manual
-
ECO Mode
Operating mode that by-passes unused electrical components in good power conditions to achieve high operating efficiency without sacrificing protection.
-
Intelligent battery management
Maximizes battery performance, life, and reliability through intelligent, precision charging.
-
Intuitive LCD interface
Provides clear and accurate information in multiple languages with the ability to configure the UPS locally with easy to use navigation keys.
-
Lithium-ion battery
Lithium-ion batteries provide twice the service life of a typical lead acid battery and are small, light and environmentally friendly.
-
Rack/Tower convertible
Protects the initial investment in the UPS when migrating from tower to rack-mount environment.
-
Serial connectivity
Provides management of the UPS via a serial port.
-
USB connectivity
Provides management of the UPS via a USB port (not available on all models).
Easy UPS On-Line Features & Benefits
Availability
Intelligent battery management
Maximizes battery performance, life, and reliability through intelligent, precision charging.
Features
Double conversion on-line topology
Guarantees a consistently high level of power quality. Any disturbances on the distribution waveform are regenerated via the zero transfer time AC to DC then DC to AC conversion process. The battery is only used as a back-up source.
ECO Mode
Operating mode that by-passes unused electrical components in good power conditions to achieve high operating efficiency without sacrificing protection.
Generator compatible
Ensures clean, uninterrupted power to protected equipment when generator power is used.
High efficiency
High efficiency rates that remain stable even at lower operating power levels
Input power factor correction
Minimizes installation costs by enabling the use of smaller generators and cabling.
Intuitive LCD interface
Provides clear and accurate information in multiple languages with the ability to configure the UPS locally with easy to use navigation keys.
Management Software
Allows you to easily monitor your utility power and manage your UPS.
Pure sine wave output on battery
Simulates utility power to provide the highest degree of compatibility for active PFC (power factor corrected) servers and sensitive electronics.
Safety-agency approved
Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.
Allows the user to manage the UPS functions, schedule automatic shutdown and monitor the power grid occurrences through an interactive interface that ensures an easy and intuitive monitoring.
Management Software
Manageability
LED Indicators
Provide easy-to-read status of the unit and utility power conditions.
Network manageable
Most models provide remote power management options of the UPS over the network. Many do not have NMC embedded.
Serial connectivity
Provides management of the UPS via a serial port.
Intelligent Card Slot
Customize UPS capabilities with management cards.
LCD graphics display
Text and mimic diagrams that display modes of operation, system parameters and alarms.
Serviceability
Automatic self-test
Periodic battery self-test ensures early detection of a battery that needs to be replaced.
Disconnected battery notification
Warns when a battery is not available to provide backup power.
Predictive failure notification.
Provides early-warning fault analysis ensuring proactive component replacement.
Audible alarms
Provides notification of changing utility power and UPS power conditions
Product Distribution
United Arab Emirates, Algeria, Egypt, Hong Kong SAR China, Indonesia, Israel, South Korea, Morocco, Malaysia, Nigeria, Philippines, Saudi Arabia, Singapore, Tunisia, Taiwan, Vietnam, South Africa
Output
Max Configurable Power (Watts)
900 Watts
/ 1.0kVA
Efficiency at Full Load
90.0 %
Output Frequency (sync to mains)
50/60 Hz +/- 3 Hz Sync to mains
Other Output Voltages
220 V, 240 V
Load Crest Factor
3 : 1
Topology
Double conversion online
Waveform type
Sine wave
Bypass
Internal bypass (automatic and manual)
Input
Input frequency
40 - 70 Hz Auto-sensing
Input voltage range for main operations
110 - 300 60 % load, 160 - 300 Full loadV
Efficiency at Full Load
90.0 %
Other Input Voltages
230 V
Batteries & Runtime
Battery type
Li-Ion (Lithium-Ion)
Typical recharge time
1.5hour(s)
Nominal Battery Voltage
38.4 V
Replacement Battery
Runtime
Efficiency
Communications & Management
Control panel
Multifunction LCD status and control console
Emergency Power Off (EPO)
Yes
Surge Protection and Filtering
Surge energy rating
945Joules
Physical
Maximum Height
86MM, 8.6CM
Maximum Width
438MM, 43.8CM
Maximum Depth
452MM, 45.2CM
Net Weight
12.9KG
Shipping weight
18.3KG
Shipping Height
240MM, 24.0CM
Shipping Width
550MM, 55.0CM
Shipping Depth
580MM, 58.0CM
Color
Black
Environmental
Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 (Non-condensing) %
Operating Elevation
0 - 3000meters
Storage Temperature
-20 - 50 °C
Storage Relative Humidity
0 - 95 (Non-condensing) %
Storage Elevation
0 - 15000meters
Audible noise at 1 meter from surface of unit
50.0dBA
Online thermal dissipation
341.0BTU/hr
Protection Class
IP20
Conformance
Approvals
CB , CE, IEC 62619, UKCA, UN 38.3
Standard warranty
5 years repair or replace