APC Business Casual Messenger Bag, EMEA
TC850N-EC Features
APC Business Casual Messenger Bag, EMEA
The ultimate versatility in transporting your notebook computer.
Product Distribution
United Arab Emirates, Albania, Armenia, Angola, Austria, Azerbaijan, Bosnia & Herzegovina, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Botswana, Belarus, Congo - Kinshasa, Switzerland, Côte d’Ivoire, Cameroon, Cyprus, Czechia, Germany, Djibouti, Denmark, Algeria, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, France, Gabon, Georgia, French Guiana, Ghana, Gambia, Guadeloupe, Greece, Croatia, Hungary, Ireland, Israel, Iraq, Iceland, Italy, Jordan, Kenya, Kuwait, Kazakhstan, Lebanon, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Madagascar, Mali, Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Mozambique, Namibia, Nigeria, Netherlands, Norway, Oman, Pakistan, Poland, Portugal, Réunion, Romania, Rwanda, Saudi Arabia, Sweden, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, Togo, Tajikistan, Turkmenistan, Turkey, Tanzania, Ukraine, Uganda, Uzbekistan, Yemen, Mayotte, South Africa, Zambia, Zimbabwe
Physical
Maximum Height
318MM, 31.75CM
Maximum Width
419MM, 41.91CM
Maximum Depth
114MM, 11.43CM
Net Weight
1.0KG
Shipping weight
3.99KG
Shipping Height
330MM, 33.02CM
Shipping Width
457MM, 45.72CM
Shipping Depth
457MM, 45.72CM
Notebook Storage Compartment Dimensions (Length x Width x Height)
15 x 1.5 x 11inches
SCC Codes
10731304256998
Conformance
Standard warranty
Lifetime