APC Back-UPS Pro for Gaming, 2200VA/1320W, Tower, 230V, 4x Schuko and 2x IEC C13 outlets, RGB Lights, Pure Sine Wave, Midnight (Black)

New
APC Back-UPS Pro for Gaming, 2200VA/1320W, Tower, 230V, 4x Schuko and 2x IEC C13 outlets, RGB Lights, Pure Sine Wave, Midnight (Black) Front Left
APC Back-UPS Pro for Gaming, 2200VA/1320W, Tower, 230V, 4x Schuko and 2x IEC C13 outlets, RGB Lights, Pure Sine Wave, Midnight (Black) Front Left
APC Back-UPS Pro for Gaming, 2200VA/1320W, Tower, 230V, 4x Schuko and 2x IEC C13 outlets, RGB Lights, Pure Sine Wave, Midnight (Black) Front Left
APC Back-UPS Pro for Gaming, 2200VA/1320W, Tower, 230V, 4x Schuko and 2x IEC C13 outlets, RGB Lights, Pure Sine Wave, Midnight (Black) Front Left
APC Back-UPS Pro for Gaming, 2200VA/1320W, Tower, 230V, 4x Schuko and 2x IEC C13 outlets, RGB Lights, Pure Sine Wave, Midnight (Black) Back
APC Back-UPS Pro for Gaming, 2200VA/1320W, Tower, 230V, 4x Schuko and 2x IEC C13 outlets, RGB Lights, Pure Sine Wave, Midnight (Black) Application
APC Back-UPS Pro for Gaming, 2200VA/1320W, Tower, 230V, 4x Schuko and 2x IEC C13 outlets, RGB Lights, Pure Sine Wave, Midnight (Black) Application
APC Back-UPS Pro for Gaming, 2200VA/1320W, Tower, 230V, 4x Schuko and 2x IEC C13 outlets, RGB Lights, Pure Sine Wave, Midnight (Black) Application
APC Back-UPS Pro for Gaming, 2200VA/1320W, Tower, 230V, 4x Schuko and 2x IEC C13 outlets, RGB Lights, Pure Sine Wave, Midnight (Black) Application
APC Back-UPS Pro for Gaming, 2200VA/1320W, Tower, 230V, 4x Schuko and 2x IEC C13 outlets, RGB Lights, Pure Sine Wave, Midnight (Black) Detailed
APC Back-UPS Pro for Gaming, 2200VA/1320W, Tower, 230V, 4x Schuko and 2x IEC C13 outlets, RGB Lights, Pure Sine Wave, Midnight (Black) Front Left
APC Back-UPS Pro for Gaming, 2200VA/1320W, Tower, 230V, 4x Schuko and 2x IEC C13 outlets, RGB Lights, Pure Sine Wave, Midnight (Black) Front Left
APC Back-UPS Pro for Gaming, 2200VA/1320W, Tower, 230V, 4x Schuko and 2x IEC C13 outlets, RGB Lights, Pure Sine Wave, Midnight (Black) Back
APC Back-UPS Pro for Gaming, 2200VA/1320W, Tower, 230V, 4x Schuko and 2x IEC C13 outlets, RGB Lights, Pure Sine Wave, Midnight (Black) Application
APC Back-UPS Pro for Gaming, 2200VA/1320W, Tower, 230V, 4x Schuko and 2x IEC C13 outlets, RGB Lights, Pure Sine Wave, Midnight (Black) Application
APC Back-UPS Pro for Gaming, 2200VA/1320W, Tower, 230V, 4x Schuko and 2x IEC C13 outlets, RGB Lights, Pure Sine Wave, Midnight (Black) Application
APC Back-UPS Pro for Gaming, 2200VA/1320W, Tower, 230V, 4x Schuko and 2x IEC C13 outlets, RGB Lights, Pure Sine Wave, Midnight (Black) Application
APC Back-UPS Pro for Gaming, 2200VA/1320W, Tower, 230V, 4x Schuko and 2x IEC C13 outlets, RGB Lights, Pure Sine Wave, Midnight (Black) Detailed
RoHS
  • High Performance Computer and Electronics UPS for Premium Power Protection

View Product Overview

BGM2200B-GR Features

Key Features

Run time for load
Min-max
W
Run time for load
Enter the total load (power draw) of all devices to be protected by the UPS here. Based on the value entered we will estimate the run time that you will have during a total power outage. Adding run time increases availability by allowing the system to operate through longer outages without shutting down.

The total load (power draw) entered exceeds the maximum value for this product (1320 W)

Please enter load to see estimated run time

The total load (power draw) entered is less than the minimum value for this product ({} W)

Max. Capacity Used
Max. Capacity Used
The maximum percentage of UPS capacity used to support your specified load.

Please enter load to see calculated "Max. Capacity Used"

Output power capacity
1.32kWatts / 2.2kVA
Output Connections
(2) IEC 60320 C13 (Battery Backup)
Input Connections
Schuko
Cord Length
1.5meters
Maximum Input Current
12.0A
APC Back-UPS Pro for Gaming, 2200VA/1320W, Tower, 230V, 4x Schuko and 2x IEC C13 outlets, RGB Lights, Pure Sine Wave, Midnight (Black)
High Performance Computer and Electronics UPS for Premium Power Protection

Back-UPS Pro Features & Benefits

Availability

Green mode
Patent-pending operating mode that bypasses unused electrical components in good power conditions to achieve very high operating efficiency without sacrificing any protection.
Intelligent battery management
Maximizes battery performance, life, and reliability through intelligent, precision charging.
Transformer-block spaced outlets
Protect equipment with input transformer blocks without blocking access to other receptacles.
Automatic self-test
Periodic battery self-test ensures early detection of a battery that needs to be replaced.
Battery failure notification
Provides early-warning fault analysis on batteries enabling timely preventive maintenance
Boost and Trim Automatic Voltage Regulation (AVR)
Gives higher application availability by correcting low and high voltage conditions without using the battery (not available on all models).
Cold-start capable
Provides temporary battery power when the utility power is out.
Customizable voltage sensitivity
Toggle between pre-determined voltage-transfer points depending on your power quality (high, medium or low sensitivity), maximizing useful battery life and protecting sensitive electronics.
Customizable voltage-transfer points
Adjust the voltage points (widen or tighten the range) where your UPS transfers to battery to maximize useful battery life and protect sensitive electronics.

Manageability

Audible alarms
Provides notification of changing utility power and UPS power conditions
Disconnected battery notification
Warns when a battery is not available to provide backup power.
LCD Status Display
Provides key UPS status at a glance. Multiple status indicators with load and battery bar graphs.
USB connection
Use your PC to access additional power protection and management features for your UPS via a USB Port.

Serviceability

Resettable circuit breaker
Easy recovery from overloads; no need to replace a fuse. (Not available on Wall Tap SKUs)
Simple battery replacement
Increases UPS availability by allowing quick, easy battery replacement.

Marketing features

Battery-protected and surge-only outlets
Reserves power capacity and run time for connected equipment that require UPS battery back-up while providing surge only protection for less critical equipment
Boost Automatic Voltage Regulation (AVR)
Preserves battery life and maximizes runtime by correcting low voltages without discharging the battery.

Protection

Surge only outlets
Protect secondary electronics from surges and spikes without reducing battery power used to run primary electronics during an outage.
Battery and surge protected outlets
Back up and protect your hardware and data during power outages, surges and spikes .
Dataline surge protection
Provides protection of connected equipment from power surges on the data lines.

Safety

Safety-agency approved
Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.

Product Distribution

Austria, Bulgaria, Switzerland, Côte d’Ivoire, Serbia and Montenegro, Czechia, Germany, Denmark, Algeria, Estonia, Egypt, Spain, Finland, France, Greece, Croatia, Hungary, Israel, Iraq, Iceland, Italy, Kazakhstan, Lebanon, Lithuania, Latvia, Morocco, North Macedonia, Mali, Mauritania, Mozambique, Netherlands, Norway, Poland, Portugal, Romania, Sweden, Slovenia, Slovakia, Senegal, Togo, Tajikistan, Turkmenistan, Tunisia, Turkey, Ukraine, Uzbekistan

Technical Specifications

Output

Max Configurable Power (Watts)
1.32kWatts / 2.2kVA
Output Frequency (sync to mains)
50/60 Hz +/- 3 Hz Sync to mains
Topology
Line interactive
Waveform type
Sine wave
Transfer Time
8 ms typical : 10 ms maximum

Input

Input frequency
50/60 Hz +/- 3 Hz
Input voltage range for main operations
168 - 302V
Number of Power Cords
1
Input Total Harmonic Distortion
Less than 3 % for full load
Type of Input Protection Required
Circuit breaker
Other Input Voltages
230 V

Batteries & Runtime

Battery type
Lead-acid battery
Included Battery Modules
1
Typical recharge time
16hour(s)
Nominal Battery Voltage
24 V
Expected Battery Life (years)
3 - 5
RBC Quantity
1
Battery Charge Power (Watts)
12 Watts
DC Overcurrent Protection
15A
Battery Volt-Amp-Hour Capacity
180

Communications & Management

Control panel
Multifunction LCD status and control console

Surge Protection and Filtering

Surge energy rating
1080Joules
Filtering
Full time multi-pole noise filtering : 5% of IEEE surge let-through : zero clamping response time: instantaneous

Physical

Maximum Height
292MM, 29.21CM
Maximum Width
104MM, 10.41CM
Maximum Depth
409MM, 40.89CM
Net Weight
12.34KG
Shipping weight
14.52KG
Shipping Height
155MM, 15.5CM
Shipping Width
355MM, 35.5CM
Shipping Depth
480MM, 48.0CM
Color
Black
Master Carton Dimensions (Length x Width x Height)
1200 x 1000 x 906MM
Master Carton Units
30.0
Master Carton Weight
450.5
SCC Codes
20731304634762

Environmental

Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0 - 3048meters
Storage Temperature
-15 - 40 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0 - 3048meters
Audible noise at 1 meter from surface of unit
45.0dBA
Protection Class
IP20

Conformance

Approvals
CB , CE
Equipment protection policy
Lifetime : $150000
Standard warranty
2 years repair or replace, 3 years repair or replace for European Union countries

Sustainable Offer Status

Other Environmental Compliance
China RoHS

Options

Services