APC Back-UPS, 650VA/400W Floor/Wall Mount, 230V, 8x French/Belgian outlets, USB Type A Port, User Replaceable Battery
-
Battery Backup & Surge Protector for Electronics and Computers
-
Includes: User manual
BE650G2-CP Features
Key Features
Run time for load
Min-max
W
Run time for load
Enter the total load (power draw) of all devices to be protected by the UPS here. Based on the value entered we will estimate the run time that you will have during a total power outage. Adding run time increases availability by allowing the system to operate through longer outages without shutting down.
—
The total load (power draw) entered exceeds the maximum value for this product (400 W)
Please enter load to see estimated run time
The total load (power draw) entered is less than the minimum value for this product ({} W)
Max. Capacity Used
Max. Capacity Used
The maximum percentage of UPS capacity used to support your specified load.
—
Please enter load to see calculated "Max. Capacity Used"
Output power capacity
400 Watts
/ 650VA
Output Connections
(2)
French/Belgian
(Surge Protection)
(6)
French/Belgian
(Battery Backup)
Nominal Output Voltage
230V
Nominal Input Voltage
230V
Input Connections
French/Belgian
Cord Length
1.8meters
Maximum Input Current
6.0A
APC Back-UPS, 650VA/400W Floor/Wall Mount, 230V, 8x French/Belgian outlets, USB Type A Port, User Replaceable Battery
Battery Backup & Surge Protector for Electronics and Computers
Includes: User manual
-
Adjustable voltage-transfer points
Maximizes useful battery life by widening the input voltage window or tightening the output voltage regulation.
-
Audible alarms
Provides notification of changing utility power and UPS power conditions
-
Automatic self-test
Periodic battery self-test ensures early detection of a battery that needs to be replaced.
-
Battery failure notification
Provides early-warning fault analysis on batteries enabling timely preventive maintenance
-
Building Wiring Fault Indicator
This LED informs users of potentially dangerous wiring problems in the wall circuit.
-
Cold-start capable
Provides temporary battery power when the utility power is out.
-
Dataline surge protection
Provides protection of connected equipment from power surges on the data lines.
-
Disconnected battery notification
Warns when a battery is not available to provide backup power.
-
Hot-swappable batteries
Ensures clean, uninterrupted power to protected equipment while batteries are being replaced
-
Safety-agency approved
The UPS is UL1778 Listed
-
Simple battery replacement
Increases UPS availability by allowing quick, easy battery replacement.
-
USB connection
Use your PC to access additional power protection and management features for your UPS via a USB Port.
-
User-replaceable batteries
Increases availability by allowing a trained user to perform upgrades and replacements of the batteries reducing Mean Time to Repair (MTTR)
Back-UPS Features & Benefits
Marketing features
Battery-protected and surge-only outlets
Reserves power capacity and run time for connected equipment that require UPS battery back-up while providing surge only protection for less critical equipment
Manageability
LED status display
Quickly understand unit and power status with visual indicators.
Audible alarms
Provides notification of changing utility power and UPS power conditions
Safety
Safety-agency approved
Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.
Availability
Intelligent battery management
Maximizes battery performance, life, and reliability through intelligent, precision charging.
Battery failure notification
Provides early-warning fault analysis on batteries enabling timely preventive maintenance
Automatic self-test
Periodic battery self-test ensures early detection of a battery that needs to be replaced.
Protection
Surge only outlets
Protect secondary electronics from surges and spikes without reducing battery power used to run primary electronics during an outage.
Battery and surge protected outlets
Back up and protect your hardware and data during power outages, surges and spikes .
Product Distribution
Serbia and Montenegro, Czechia, Germany, Croatia, Italy, Netherlands, Poland, Slovakia, Turkey
Output
Max Configurable Power (Watts)
400 Watts
/ 650VA
Output Frequency (sync to mains)
47 - 63 Hz Sync to mains, 50/60 Hz +/- 1 Hz Unsynchronised
Topology
Standby
Waveform type
Stepped approximation to a sinewave
Transfer Time
6 ms typical : 10 ms maximum
Input
Input frequency
47 - 63 Hz
Input voltage range for main operations
180 - 266V
Batteries & Runtime
Battery type
Lead-acid battery
Typical recharge time
16hour(s)
Nominal Battery Voltage
12 V
Replacement Battery
Expected Battery Life (years)
2 - 5
RBC Quantity
1
Battery Charge Power (Watts)
5 Watts
Runtime
Efficiency
Communications & Management
Interface Port(s)
USB
Surge Protection and Filtering
Surge energy rating
310Joules
Physical
Maximum Height
120MM, 12.0CM
Maximum Width
130MM, 13.0CM
Maximum Depth
365MM, 36.5CM
Net Weight
4.0KG
Shipping weight
4.5KG
Shipping Height
190MM, 19.0CM
Shipping Width
441MM, 44.1CM
Shipping Depth
186MM, 18.6CM
Color
Black
SCC Codes
10731304347191
Environmental
Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 90 %
Operating Elevation
0 - 914.4meters
Storage Temperature
-15 - 45 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0 - 4572meters
Audible noise at 1 meter from surface of unit
45.0dBA
Conformance
Approvals
CE, EAC
Equipment protection policy
Lifetime : 100000 euros
Standard warranty
2 years repair or replace, 3 years repair or replace for European Union countries